CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
351 - 375 of 13198 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

N/A Single N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 15 º N/A 660 lbf2900 N N/A 1600 lbf7100 N N/A STEEL N/A
N/A Single N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 15 º N/A 590 lbf2610 N N/A 1600 lbf7100 N N/A Ceramic N/A
N/A Single N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 25 º N/A 640 lbf2800 N N/A 1550 lbf6900 N N/A STEEL N/A
N/A Single N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 25 º N/A 570 lbf2540 N N/A 1550 lbf6900 N N/A Ceramic N/A
N/A Single N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 15 º N/A 660 lbf2900 N N/A 1600 lbf7100 N N/A STEEL N/A
N/A Single N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 15 º N/A 590 lbf2610 N N/A 1600 lbf7100 N N/A Ceramic N/A
N/A Single N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 25 º N/A 570 lbf2540 N N/A 1550 lbf6900 N N/A Ceramic N/A
N/A Single N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 25 º N/A 640 lbf2800 N N/A 1550 lbf6900 N N/A STEEL N/A
N/A Duplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 660 lbf2900 N N/A 1600 lbf7100 N N/A STEEL N/A
N/A Duplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 590 lbf2610 N N/A 1600 lbf7100 N N/A Ceramic N/A
N/A Duplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 640 lbf2800 N N/A 1550 lbf6900 N N/A STEEL N/A
N/A Duplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 570 lbf2540 N N/A 1550 lbf6900 N N/A Ceramic N/A
N/A Duplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 660 lbf2900 N N/A 1600 lbf7100 N N/A STEEL N/A
N/A Duplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 590 lbf2610 N N/A 1600 lbf7100 N N/A Ceramic N/A
N/A Duplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 570 lbf2540 N N/A 1550 lbf6900 N N/A Ceramic N/A
N/A Duplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 640 lbf2800 N N/A 1550 lbf6900 N N/A STEEL N/A
N/A Triplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 660 lbf2900 N N/A 1600 lbf7100 N N/A STEEL N/A
N/A Triplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 590 lbf2610 N N/A 1600 lbf7100 N N/A Ceramic N/A
N/A Triplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 640 lbf2800 N N/A 1550 lbf6900 N N/A STEEL N/A
N/A Triplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 570 lbf2540 N N/A 1550 lbf6900 N N/A Ceramic N/A
N/A Triplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 660 lbf2900 N N/A 1600 lbf7100 N N/A STEEL N/A
N/A Triplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 590 lbf2610 N N/A 1600 lbf7100 N N/A Ceramic N/A
N/A Triplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 570 lbf2540 N N/A 1550 lbf6900 N N/A Ceramic N/A
N/A Triplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 640 lbf2800 N N/A 1550 lbf6900 N N/A STEEL N/A
N/A Quadruplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 15 º N/A 660 lbf2900 N N/A 1600 lbf7100 N N/A STEEL N/A
351 - 375 of 13198 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »