CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
3826 - 3850 of 13198 | Results Per Page | View | Unit of Measure
« 151 152 153 154 155 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

N/A Triplex N/A 35.000 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 1.654 in42 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A
N/A Triplex N/A 35.000 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 1.654 in42 mm N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A
N/A Triplex N/A 35.000 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 1.654 in42 mm N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A
N/A Single N/A 35.000 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 0.551 in14 mm N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A
N/A Duplex N/A 35.000 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 1.102 in28 mm N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A
N/A Duplex N/A 35.000 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 1.102 in28 mm N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A
N/A Duplex N/A 35.000 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 1.102 in28 mm N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A
N/A Duplex N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 1.3386 in34 mm N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A
N/A Quadruplex N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 2.6772 in68 mm N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A
N/A Single N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 0.6693 in17 mm N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A
N/A Triplex N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 2.0079 in51 mm N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A
N/A Duplex N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 1.3386 in34 mm N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A
N/A Quadruplex N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 2.6772 in68 mm N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A
N/A Single N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 0.6693 in17 mm N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A
N/A Triplex N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 2.0079 in51 mm N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A
N/A Duplex N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 1.3386 in34 mm N/A 25 º N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A Ceramic N/A
N/A Quadruplex N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 2.6772 in68 mm N/A 25 º N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A Ceramic N/A
N/A Single N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 0.6693 in17 mm N/A 25 º N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A Ceramic N/A
N/A Triplex N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 2.0079 in51 mm N/A 25 º N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A Ceramic N/A
N/A Duplex N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 1.3386 in34 mm N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A
N/A Duplex N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 1.3386 in34 mm N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A
N/A Duplex N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 1.3386 in34 mm N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A
N/A Single N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 0.6693 in17 mm N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A
N/A Single N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 0.6693 in17 mm N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A
N/A Duplex N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 1.2598 in32 mm N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A
3826 - 3850 of 13198 | Results Per Page | View | Unit of Measure
« 151 152 153 154 155 »