CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
4626 - 4650 of 13198 | Results Per Page | View | Unit of Measure
« 186 187 188 189 190 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

N/A Single N/A 40 mm N/A 3.543 in90.000 mm N/A 0.906 in23 mm N/A 0.906 in23 mm N/A 15 º N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A STEEL N/A
N/A Single N/A 40 mm N/A 3.543 in90.000 mm N/A 0.906 in23 mm N/A 0.906 in23 mm N/A 15 º N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A Ceramic N/A
N/A Single N/A 40 mm N/A 3.543 in90.000 mm N/A 0.906 in23 mm N/A 0.906 in23 mm N/A 25 º N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A STEEL N/A
N/A Single N/A 40 mm N/A 3.543 in90.000 mm N/A 0.906 in23 mm N/A 0.906 in23 mm N/A 25 º N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A Ceramic N/A
N/A Duplex N/A 40 mm N/A 3.543 in90.000 mm N/A 0.906 in23 mm N/A 1.811 in46 mm N/A 15 º N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A STEEL N/A
N/A Duplex N/A 40 mm N/A 3.543 in90.000 mm N/A 0.906 in23 mm N/A 1.811 in46 mm N/A 15 º N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A Ceramic N/A
N/A Duplex N/A 40 mm N/A 3.543 in90.000 mm N/A 0.906 in23 mm N/A 1.811 in46 mm N/A 25 º N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A STEEL N/A
N/A Duplex N/A 40 mm N/A 3.543 in90.000 mm N/A 0.906 in23 mm N/A 1.811 in46 mm N/A 25 º N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A Ceramic N/A
N/A Triplex N/A 40 mm N/A 3.543 in90.000 mm N/A 0.906 in23 mm N/A 2.717 in69 mm N/A 15 º N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A STEEL N/A
N/A Triplex N/A 40 mm N/A 3.543 in90.000 mm N/A 0.906 in23 mm N/A 2.717 in69 mm N/A 15 º N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A Ceramic N/A
N/A Triplex N/A 40 mm N/A 3.543 in90.000 mm N/A 0.906 in23 mm N/A 2.717 in69 mm N/A 25 º N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A STEEL N/A
N/A Triplex N/A 40 mm N/A 3.543 in90.000 mm N/A 0.906 in23 mm N/A 2.717 in69 mm N/A 25 º N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A Ceramic N/A
N/A Quadruplex N/A 40 mm N/A 3.543 in90.000 mm N/A 0.906 in23 mm N/A 3.622 in92 mm N/A 15 º N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A STEEL N/A
N/A Quadruplex N/A 40 mm N/A 3.543 in90.000 mm N/A 0.906 in23 mm N/A 3.622 in92 mm N/A 15 º N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A Ceramic N/A
N/A Quadruplex N/A 40 mm N/A 3.543 in90.000 mm N/A 0.906 in23 mm N/A 3.622 in92 mm N/A 25 º N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A STEEL N/A
N/A Quadruplex N/A 40 mm N/A 3.543 in90.000 mm N/A 0.906 in23 mm N/A 3.622 in92 mm N/A 25 º N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A Ceramic N/A
N/A Single N/A 40 mm N/A 3.543 in90.000 mm N/A 0.906 in23 mm N/A 0.906 in23 mm N/A 15 º N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A STEEL N/A
N/A Duplex N/A 40 mm N/A 3.5433 in90.000 mm N/A 0.9055 in23 mm N/A 1.811 in46 mm N/A 15 º N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A STEEL N/A
N/A Single N/A 40 mm N/A 3.5433 in90.000 mm N/A 0.9055 in23 mm N/A 0.8268 in21 mm N/A 15 º N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A STEEL N/A
N/A Single N/A 45.000 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 2960 lbf13200 N N/A 3785 lbf16800 N N/A STEEL N/A
N/A Single N/A 45.000 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 2640 lbf11700 N N/A 3785 lbf16800 N N/A Ceramic N/A
N/A Single N/A 45.000 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 2810 lbf12500 N N/A 3560 lbf15900 N N/A STEEL N/A
N/A Single N/A 45.000 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A Ceramic N/A
N/A Single N/A 45.000 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 2960 lbf13200 N N/A 3785 lbf16800 N N/A STEEL N/A
N/A Single N/A 45.000 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 2640 lbf11700 N N/A 3785 lbf16800 N N/A Ceramic N/A
4626 - 4650 of 13198 | Results Per Page | View | Unit of Measure
« 186 187 188 189 190 »