CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
5101 - 5125 of 13198 | Results Per Page | View | Unit of Measure
« 201 202 203 204 205 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

N/A Single N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 0.748 in19 mm N/A 25 º N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A Ceramic N/A
N/A Duplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 1.496 in38 mm N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A
N/A Duplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 1.496 in38 mm N/A 15 º N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A Ceramic N/A
N/A Duplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 1.496 in38 mm N/A 25 º N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A Ceramic N/A
N/A Duplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 1.496 in38 mm N/A 25 º N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A STEEL N/A
N/A Duplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 1.496 in38 mm N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A
N/A Duplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 1.496 in38 mm N/A 25 º N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A STEEL N/A
N/A Duplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 1.496 in38 mm N/A 15 º N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A Ceramic N/A
N/A Duplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 1.496 in38 mm N/A 25 º N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A Ceramic N/A
N/A Triplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 2.244 in57 mm N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A
N/A Triplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 2.244 in57 mm N/A 15 º N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A Ceramic N/A
N/A Triplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 2.244 in57 mm N/A 25 º N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A Ceramic N/A
N/A Triplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 2.244 in57 mm N/A 25 º N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A STEEL N/A
N/A Triplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 2.244 in57 mm N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A
N/A Triplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 2.244 in57 mm N/A 25 º N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A STEEL N/A
N/A Triplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 2.244 in57 mm N/A 15 º N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A Ceramic N/A
N/A Triplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 2.244 in57 mm N/A 25 º N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A Ceramic N/A
N/A Quadruplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 2.992 in76 mm N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A
N/A Quadruplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 2.992 in76 mm N/A 15 º N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A Ceramic N/A
N/A Quadruplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 2.992 in76 mm N/A 25 º N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A Ceramic N/A
N/A Quadruplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 2.992 in76 mm N/A 25 º N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A STEEL N/A
N/A Quadruplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 2.992 in76 mm N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A
N/A Quadruplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 2.992 in76 mm N/A 25 º N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A STEEL N/A
N/A Quadruplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 2.992 in76 mm N/A 15 º N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A Ceramic N/A
N/A Quadruplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 2.992 in76 mm N/A 25 º N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A Ceramic N/A
5101 - 5125 of 13198 | Results Per Page | View | Unit of Measure
« 201 202 203 204 205 »