CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
7801 - 7825 of 13198 | Results Per Page | View | Unit of Measure
« 311 312 313 314 315 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

N/A Duplex N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 2.5983 in66 mm N/A 15 º N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A STEEL N/A
N/A Duplex N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 1.811 in46 mm N/A 15 º N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A STEEL N/A
N/A Quadruplex N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 1.811 in46 mm N/A 15 º N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A STEEL N/A
N/A Quadruplex N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 3.622 in92 mm N/A 15 º N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A STEEL N/A
N/A Quadruplex N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 3.622 in92 mm N/A 15 º N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A STEEL N/A
N/A Single N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 3.622 in92 mm N/A 15 º N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A STEEL N/A
N/A Triplex N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 0.9055 in23 mm N/A 15 º N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A STEEL N/A
N/A Triplex N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 2.7165 in69 mm N/A 15 º N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A STEEL N/A
N/A Triplex N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 2.7165 in69 mm N/A 15 º N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A STEEL N/A
N/A Duplex N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 2.5983 in66 mm N/A 25 º N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A STEEL N/A
N/A Quadruplex N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 1.811 in46 mm N/A 25 º N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A STEEL N/A
N/A Quadruplex N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 3.622 in92 mm N/A 25 º N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A STEEL N/A
N/A Quadruplex N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 3.622 in92 mm N/A 25 º N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A STEEL N/A
N/A Single N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 3.622 in92 mm N/A 25 º N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A STEEL N/A
N/A Triplex N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 0.9055 in23 mm N/A 25 º N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A STEEL N/A
N/A Triplex N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 2.7165 in69 mm N/A 25 º N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A STEEL N/A
N/A Triplex N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 2.7165 in69 mm N/A 25 º N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A STEEL N/A
N/A Single N/A 65.000 mm N/A 5.5118 in140.000 mm N/A 1.2992 in33 mm N/A 1.1417 in29 mm N/A 15 º N/A 18000 lbf80500 N N/A 28000 lbf124000 N N/A STEEL N/A
N/A Single N/A 65.000 mm N/A 5.512 in140.000 mm N/A 1.299 in33 mm N/A 1.299 in33 mm N/A 15 º N/A 18000 lbf80500 N N/A 28000 lbf124000 N N/A STEEL N/A
N/A Single N/A 65.000 mm N/A 5.512 in140.000 mm N/A 1.299 in33 mm N/A 1.299 in33 mm N/A 15 º N/A 16100 lbf71700 N N/A 28000 lbf124000 N N/A Ceramic N/A
N/A Single N/A 65.000 mm N/A 5.512 in140.000 mm N/A 1.299 in33 mm N/A 1.299 in33 mm N/A 25 º N/A 17300 lbf77400 N N/A 26900 lbf119700 N N/A STEEL N/A
N/A Single N/A 65.000 mm N/A 5.512 in140.000 mm N/A 1.299 in33 mm N/A 1.299 in33 mm N/A 25 º N/A 15500 lbf68900 N N/A 26900 lbf119700 N N/A Ceramic N/A
N/A Duplex N/A 65.000 mm N/A 5.512 in140.000 mm N/A 1.299 in33 mm N/A 2.598 in66 mm N/A 15 º N/A 18000 lbf80500 N N/A 28000 lbf124000 N N/A STEEL N/A
N/A Duplex N/A 65.000 mm N/A 5.512 in140.000 mm N/A 1.299 in33 mm N/A 2.598 in66 mm N/A 15 º N/A 16100 lbf71700 N N/A 28000 lbf124000 N N/A Ceramic N/A
N/A Duplex N/A 65.000 mm N/A 5.512 in140.000 mm N/A 1.299 in33 mm N/A 2.598 in66 mm N/A 25 º N/A 17300 lbf77400 N N/A 26900 lbf119700 N N/A STEEL N/A
7801 - 7825 of 13198 | Results Per Page | View | Unit of Measure
« 311 312 313 314 315 »