CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
8976 - 9000 of 13198 | Results Per Page | View | Unit of Measure
« 356 357 358 359 360 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

N/A Duplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 1.969 in50 mm N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A
N/A Duplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 1.969 in50 mm N/A 15 º N/A 13100 lbf58200 N N/A 19800 lbf87900 N N/A Ceramic N/A
N/A Duplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 1.969 in50 mm N/A 25 º N/A 12500 lbf55600 N N/A 18800 lbf83700 N N/A Ceramic N/A
N/A Duplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 1.969 in50 mm N/A 25 º N/A 14000 lbf62300 N N/A 18800 lbf83700 N N/A STEEL N/A
N/A Duplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 1.969 in50 mm N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A
N/A Duplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 1.969 in50 mm N/A 15 º N/A 13100 lbf58200 N N/A 19800 lbf87900 N N/A Ceramic N/A
N/A Duplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 1.969 in50 mm N/A 25 º N/A 14000 lbf62300 N N/A 18800 lbf83700 N N/A STEEL N/A
N/A Duplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 1.969 in50 mm N/A 25 º N/A 12500 lbf55600 N N/A 18800 lbf83700 N N/A Ceramic N/A
N/A Triplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A
N/A Triplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 15 º N/A 13100 lbf58200 N N/A 19800 lbf87900 N N/A Ceramic N/A
N/A Triplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 25 º N/A 12500 lbf55600 N N/A 18800 lbf83700 N N/A Ceramic N/A
N/A Triplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 25 º N/A 14000 lbf62300 N N/A 18800 lbf83700 N N/A STEEL N/A
N/A Triplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A
N/A Triplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 15 º N/A 13100 lbf58200 N N/A 19800 lbf87900 N N/A Ceramic N/A
N/A Triplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 25 º N/A 14000 lbf62300 N N/A 18800 lbf83700 N N/A STEEL N/A
N/A Triplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 25 º N/A 12500 lbf55600 N N/A 18800 lbf83700 N N/A Ceramic N/A
N/A Quadruplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A
N/A Quadruplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 15 º N/A 13100 lbf58200 N N/A 19800 lbf87900 N N/A Ceramic N/A
N/A Quadruplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 25 º N/A 12500 lbf55600 N N/A 18800 lbf83700 N N/A Ceramic N/A
N/A Quadruplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 25 º N/A 14000 lbf62300 N N/A 18800 lbf83700 N N/A STEEL N/A
N/A Quadruplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A
N/A Quadruplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 15 º N/A 13100 lbf58200 N N/A 19800 lbf87900 N N/A Ceramic N/A
N/A Quadruplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 25 º N/A 14000 lbf62300 N N/A 18800 lbf83700 N N/A STEEL N/A
N/A Quadruplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 25 º N/A 12500 lbf55600 N N/A 18800 lbf83700 N N/A Ceramic N/A
N/A Triplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 25 º N/A 12500 lbf55600 N N/A 18800 lbf83700 N N/A Ceramic N/A
8976 - 9000 of 13198 | Results Per Page | View | Unit of Measure
« 356 357 358 359 360 »