CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
9576 - 9600 of 13198 | Results Per Page | View | Unit of Measure
« 381 382 383 384 385 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

N/A Duplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A STEEL N/A
N/A Duplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A
N/A Duplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A
N/A Duplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A Ceramic N/A
N/A Triplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A
N/A Triplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A Ceramic N/A
N/A Triplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A STEEL N/A
N/A Triplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A
N/A Triplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A STEEL N/A
N/A Triplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A
N/A Triplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A
N/A Triplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A Ceramic N/A
N/A Quadruplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A
N/A Quadruplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A Ceramic N/A
N/A Quadruplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A STEEL N/A
N/A Quadruplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A
N/A Quadruplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A STEEL N/A
N/A Quadruplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A
N/A Quadruplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A
N/A Quadruplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A Ceramic N/A
N/A Single N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A
N/A Single N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A Ceramic N/A
N/A Single N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A STEEL N/A
N/A Single N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A
N/A Single N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A STEEL N/A
9576 - 9600 of 13198 | Results Per Page | View | Unit of Measure
« 381 382 383 384 385 »