CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
10126 - 10150 of 13198 | Results Per Page | View | Unit of Measure
« 406 407 408 409 410 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

N/A Duplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A Ceramic N/A
N/A Duplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A STEEL N/A
N/A Duplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A Ceramic N/A
N/A Duplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A
N/A Duplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A Ceramic N/A
N/A Duplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A STEEL N/A
N/A Duplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A Ceramic N/A
N/A Triplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A
N/A Triplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A Ceramic N/A
N/A Triplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A STEEL N/A
N/A Triplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A Ceramic N/A
N/A Triplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A
N/A Triplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A Ceramic N/A
N/A Triplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A STEEL N/A
N/A Triplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A Ceramic N/A
N/A Quadruplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A
N/A Quadruplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A Ceramic N/A
N/A Quadruplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A STEEL N/A
N/A Quadruplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A Ceramic N/A
N/A Quadruplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A
N/A Quadruplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A Ceramic N/A
N/A Quadruplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A STEEL N/A
N/A Quadruplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A Ceramic N/A
N/A Triplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A Ceramic N/A
N/A Single N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A Ceramic N/A
10126 - 10150 of 13198 | Results Per Page | View | Unit of Measure
« 406 407 408 409 410 »