CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
10451 - 10475 of 13198 | Results Per Page | View | Unit of Measure
« 416 417 418 419 420 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

N/A Duplex N/A 90 mm N/A 6.299 in160.000 mm N/A 1.181 in30 mm N/A 2.362 in60 mm N/A 25 º N/A 20800 lbf92500 N N/A 27800 lbf123700 N N/A STEEL N/A
N/A Duplex N/A 90 mm N/A 6.299 in160.000 mm N/A 1.181 in30 mm N/A 2.362 in60 mm N/A 15 º N/A 22000 lbf97900 N N/A 29200 lbf129900 N N/A STEEL N/A
N/A Duplex N/A 90 mm N/A 6.299 in160.000 mm N/A 1.181 in30 mm N/A 2.362 in60 mm N/A 15 º N/A 19600 lbf87100 N N/A 29200 lbf129900 N N/A Ceramic N/A
N/A Duplex N/A 90 mm N/A 6.299 in160.000 mm N/A 1.181 in30 mm N/A 2.362 in60 mm N/A 25 º N/A 20800 lbf92500 N N/A 27800 lbf123700 N N/A STEEL N/A
N/A Duplex N/A 90 mm N/A 6.299 in160.000 mm N/A 1.181 in30 mm N/A 2.362 in60 mm N/A 25 º N/A 18600 lbf82900 N N/A 27800 lbf123700 N N/A Ceramic N/A
N/A Triplex N/A 90 mm N/A 6.299 in160.000 mm N/A 1.181 in30 mm N/A 3.543 in90 mm N/A 15 º N/A 22000 lbf97900 N N/A 29200 lbf129900 N N/A STEEL N/A
N/A Triplex N/A 90 mm N/A 6.299 in160.000 mm N/A 1.181 in30 mm N/A 3.543 in90 mm N/A 15 º N/A 19600 lbf87100 N N/A 29200 lbf129900 N N/A Ceramic N/A
N/A Triplex N/A 90 mm N/A 6.299 in160.000 mm N/A 1.181 in30 mm N/A 3.543 in90 mm N/A 25 º N/A 18600 lbf82900 N N/A 27800 lbf123700 N N/A Ceramic N/A
N/A Triplex N/A 90 mm N/A 6.299 in160.000 mm N/A 1.181 in30 mm N/A 3.543 in90 mm N/A 25 º N/A 20800 lbf92500 N N/A 27800 lbf123700 N N/A STEEL N/A
N/A Triplex N/A 90 mm N/A 6.299 in160.000 mm N/A 1.181 in30 mm N/A 3.543 in90 mm N/A 15 º N/A 22000 lbf97900 N N/A 29200 lbf129900 N N/A STEEL N/A
N/A Triplex N/A 90 mm N/A 6.299 in160.000 mm N/A 1.181 in30 mm N/A 3.543 in90 mm N/A 15 º N/A 19600 lbf87100 N N/A 29200 lbf129900 N N/A Ceramic N/A
N/A Triplex N/A 90 mm N/A 6.299 in160.000 mm N/A 1.181 in30 mm N/A 3.543 in90 mm N/A 25 º N/A 20800 lbf92500 N N/A 27800 lbf123700 N N/A STEEL N/A
N/A Triplex N/A 90 mm N/A 6.299 in160.000 mm N/A 1.181 in30 mm N/A 3.543 in90 mm N/A 25 º N/A 18600 lbf82900 N N/A 27800 lbf123700 N N/A Ceramic N/A
N/A Quadruplex N/A 90 mm N/A 6.299 in160.000 mm N/A 1.181 in30 mm N/A 4.724 in120 mm N/A 15 º N/A 22000 lbf97900 N N/A 29200 lbf129900 N N/A STEEL N/A
N/A Quadruplex N/A 90 mm N/A 6.299 in160.000 mm N/A 1.181 in30 mm N/A 4.724 in120 mm N/A 15 º N/A 19600 lbf87100 N N/A 29200 lbf129900 N N/A Ceramic N/A
N/A Quadruplex N/A 90 mm N/A 6.299 in160.000 mm N/A 1.181 in30 mm N/A 4.724 in120 mm N/A 25 º N/A 18600 lbf82900 N N/A 27800 lbf123700 N N/A Ceramic N/A
N/A Quadruplex N/A 90 mm N/A 6.299 in160.000 mm N/A 1.181 in30 mm N/A 4.724 in120 mm N/A 25 º N/A 20800 lbf92500 N N/A 27800 lbf123700 N N/A STEEL N/A
N/A Quadruplex N/A 90 mm N/A 6.299 in160.000 mm N/A 1.181 in30 mm N/A 4.724 in120 mm N/A 15 º N/A 22000 lbf97900 N N/A 29200 lbf129900 N N/A STEEL N/A
N/A Quadruplex N/A 90 mm N/A 6.299 in160.000 mm N/A 1.181 in30 mm N/A 4.724 in120 mm N/A 15 º N/A 19600 lbf87100 N N/A 29200 lbf129900 N N/A Ceramic N/A
N/A Quadruplex N/A 90 mm N/A 6.299 in160.000 mm N/A 1.181 in30 mm N/A 4.724 in120 mm N/A 25 º N/A 20800 lbf92500 N N/A 27800 lbf123700 N N/A STEEL N/A
N/A Quadruplex N/A 90 mm N/A 6.299 in160.000 mm N/A 1.181 in30 mm N/A 4.724 in120 mm N/A 25 º N/A 18600 lbf82900 N N/A 27800 lbf123700 N N/A Ceramic N/A
N/A Single N/A 90 mm N/A 6.299 in160.000 mm N/A 1.181 in30 mm N/A 1.181 in30 mm N/A 15 º N/A 22000 lbf97900 N N/A 29200 lbf129900 N N/A STEEL N/A
N/A Single N/A 90 mm N/A 6.299 in160.000 mm N/A 1.181 in30 mm N/A 1.181 in30 mm N/A 15 º N/A 19600 lbf87100 N N/A 29200 lbf129900 N N/A Ceramic N/A
N/A Single N/A 90 mm N/A 6.299 in160.000 mm N/A 1.181 in30 mm N/A 1.181 in30 mm N/A 25 º N/A 18600 lbf82900 N N/A 27800 lbf123700 N N/A Ceramic N/A
N/A Single N/A 90 mm N/A 6.299 in160.000 mm N/A 1.181 in30 mm N/A 1.181 in30 mm N/A 25 º N/A 20800 lbf92500 N N/A 27800 lbf123700 N N/A STEEL N/A
10451 - 10475 of 13198 | Results Per Page | View | Unit of Measure
« 416 417 418 419 420 »