CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
11676 - 11700 of 13198 | Results Per Page | View | Unit of Measure
« 466 467 468 469 470 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A STEEL N/A
N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.5983 in66 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A
N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A
N/A Quadruplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A
N/A Quadruplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 4.4096 in112 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A
N/A Quadruplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 4.4096 in112 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A
N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 4.4096 in112 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A
N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A
N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A
N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 3.3072 in84 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A
N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 3.3072 in84 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A
N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 1.8898 in48 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A
N/A Quadruplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A
N/A Quadruplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 4.4096 in112 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A
N/A Quadruplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 4.4096 in112 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A
N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 4.4096 in112 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A
N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A
N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A
N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 3.3072 in84 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A
N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 3.3072 in84 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A
N/A Single N/A 110 mm N/A 6.693 in170 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A
N/A Single N/A 110 mm N/A 6.693 in170 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A Ceramic N/A
N/A Single N/A 110 mm N/A 6.693 in170 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A
N/A Single N/A 110 mm N/A 6.693 in170 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 19500 lbf86686 N N/A 23200 lbf103200 N N/A Ceramic N/A
N/A Single N/A 110 mm N/A 6.693 in170 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A
11676 - 11700 of 13198 | Results Per Page | View | Unit of Measure
« 466 467 468 469 470 »