CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
12676 - 12700 of 13198 | Results Per Page | View | Unit of Measure
« 506 507 508 509 510 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

N/A Single N/A 150 mm N/A 10.6299 in270.000 mm N/A 1.7717 in45 mm N/A 1.7717 in45 mm N/A 15 º N/A 61200 lbf272100 N N/A 68600 lbf305200 N N/A Ceramic N/A
N/A Triplex N/A 150 mm N/A 10.6299 in270.000 mm N/A 1.7717 in45 mm N/A 5.3151 in135 mm N/A 15 º N/A 61200 lbf272100 N N/A 68600 lbf305200 N N/A Ceramic N/A
N/A Duplex N/A 150 mm N/A 10.6299 in270.000 mm N/A 1.7717 in45 mm N/A 3.5434 in90 mm N/A 25 º N/A 65500 lbf291300 N N/A 65400 lbf291000 N N/A STEEL N/A
N/A Quadruplex N/A 150 mm N/A 10.6299 in270.000 mm N/A 1.7717 in45 mm N/A 7.0868 in180 mm N/A 25 º N/A 65500 lbf291300 N N/A 65400 lbf291000 N N/A STEEL N/A
N/A Single N/A 150 mm N/A 10.6299 in270.000 mm N/A 1.7717 in45 mm N/A 1.7717 in45 mm N/A 25 º N/A 65500 lbf291300 N N/A 65400 lbf291000 N N/A STEEL N/A
N/A Triplex N/A 150 mm N/A 10.6299 in270.000 mm N/A 1.7717 in45 mm N/A 5.3151 in135 mm N/A 25 º N/A 65500 lbf291300 N N/A 65400 lbf291000 N N/A STEEL N/A
N/A Duplex N/A 150 mm N/A 10.6299 in270.000 mm N/A 1.7717 in45 mm N/A 3.5434 in90 mm N/A 25 º N/A 58400 lbf259900 N N/A 65400 lbf291000 N N/A Ceramic N/A
N/A Quadruplex N/A 150 mm N/A 10.6299 in270.000 mm N/A 1.7717 in45 mm N/A 7.0868 in180 mm N/A 25 º N/A 58400 lbf259900 N N/A 65400 lbf291000 N N/A Ceramic N/A
N/A Single N/A 150 mm N/A 10.6299 in270.000 mm N/A 1.7717 in45 mm N/A 1.7717 in45 mm N/A 25 º N/A 58400 lbf259900 N N/A 65400 lbf291000 N N/A Ceramic N/A
N/A Triplex N/A 150 mm N/A 10.6299 in270.000 mm N/A 1.7717 in45 mm N/A 5.3151 in135 mm N/A 25 º N/A 58400 lbf259900 N N/A 65400 lbf291000 N N/A Ceramic N/A
N/A Single N/A 150 mm N/A 10.63 in270.000 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 15 º N/A 68000 lbf302500 N N/A 68600 lbf305200 N N/A STEEL N/A
N/A Single N/A 150 mm N/A 10.63 in270.000 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 15 º N/A 61200 lbf272100 N N/A 68600 lbf305200 N N/A Ceramic N/A
N/A Single N/A 150 mm N/A 10.63 in270.000 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 25 º N/A 58400 lbf259900 N N/A 65400 lbf291000 N N/A Ceramic N/A
N/A Single N/A 150 mm N/A 10.63 in270.000 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 25 º N/A 65500 lbf291300 N N/A 65400 lbf291000 N N/A STEEL N/A
N/A Duplex N/A 150 mm N/A 10.63 in270.000 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 15 º N/A 68000 lbf302500 N N/A 68600 lbf305200 N N/A STEEL N/A
N/A Duplex N/A 150 mm N/A 10.63 in270.000 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 15 º N/A 61200 lbf272100 N N/A 68600 lbf305200 N N/A Ceramic N/A
N/A Duplex N/A 150 mm N/A 10.63 in270.000 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 25 º N/A 58400 lbf259900 N N/A 65400 lbf291000 N N/A Ceramic N/A
N/A Duplex N/A 150 mm N/A 10.63 in270.000 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 25 º N/A 65500 lbf291300 N N/A 65400 lbf291000 N N/A STEEL N/A
N/A Triplex N/A 150 mm N/A 10.63 in270.000 mm N/A 1.772 in45 mm N/A 5.315 in135 mm N/A 15 º N/A 68000 lbf302500 N N/A 68600 lbf305200 N N/A STEEL N/A
N/A Triplex N/A 150 mm N/A 10.63 in270.000 mm N/A 1.772 in45 mm N/A 5.315 in135 mm N/A 15 º N/A 61200 lbf272100 N N/A 68600 lbf305200 N N/A Ceramic N/A
N/A Triplex N/A 150 mm N/A 10.63 in270.000 mm N/A 1.772 in45 mm N/A 5.315 in135 mm N/A 25 º N/A 58400 lbf259900 N N/A 65400 lbf291000 N N/A Ceramic N/A
N/A Triplex N/A 150 mm N/A 10.63 in270.000 mm N/A 1.772 in45 mm N/A 5.315 in135 mm N/A 25 º N/A 65500 lbf291300 N N/A 65400 lbf291000 N N/A STEEL N/A
N/A Quadruplex N/A 150 mm N/A 10.63 in270.000 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 15 º N/A 68000 lbf302500 N N/A 68600 lbf305200 N N/A STEEL N/A
N/A Quadruplex N/A 150 mm N/A 10.63 in270.000 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 15 º N/A 61200 lbf272100 N N/A 68600 lbf305200 N N/A Ceramic N/A
N/A Quadruplex N/A 150 mm N/A 10.63 in270.000 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 25 º N/A 58400 lbf259900 N N/A 65400 lbf291000 N N/A Ceramic N/A
12676 - 12700 of 13198 | Results Per Page | View | Unit of Measure
« 506 507 508 509 510 »