CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
12926 - 12950 of 13198 | Results Per Page | View | Unit of Measure
« 516 517 518 519 520 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

N/A Duplex N/A 170 mm N/A 9.055 in230.000 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 34500 lbf153600 N N/A 30100 lbf133700 N N/A STEEL N/A
N/A Duplex N/A 170 mm N/A 9.055 in230.000 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 34500 lbf153600 N N/A 30100 lbf133700 N N/A STEEL N/A
N/A Duplex N/A 170 mm N/A 9.0551 in230.000 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 15 º N/A 30700 lbf136700 N N/A 30100 lbf133700 N N/A Ceramic N/A
N/A Quadruplex N/A 170 mm N/A 9.0551 in230.000 mm N/A 1.1024 in28 mm N/A 4.4096 in112 mm N/A 15 º N/A 30700 lbf136700 N N/A 30100 lbf133700 N N/A Ceramic N/A
N/A Single N/A 170 mm N/A 9.0551 in230.000 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 15 º N/A 30700 lbf136700 N N/A 30100 lbf133700 N N/A Ceramic N/A
N/A Triplex N/A 170 mm N/A 9.0551 in230.000 mm N/A 1.1024 in28 mm N/A 3.3072 in84 mm N/A 15 º N/A 30700 lbf136700 N N/A 30100 lbf133700 N N/A Ceramic N/A
N/A Duplex N/A 170 mm N/A 9.0551 in230.000 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 25 º N/A 28700 lbf127500 N N/A 28300 lbf126000 N N/A Ceramic N/A
N/A Quadruplex N/A 170 mm N/A 9.0551 in230.000 mm N/A 1.1024 in28 mm N/A 4.4096 in112 mm N/A 25 º N/A 28700 lbf127500 N N/A 28300 lbf126000 N N/A Ceramic N/A
N/A Single N/A 170 mm N/A 9.0551 in230.000 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 25 º N/A 28700 lbf127500 N N/A 28300 lbf126000 N N/A Ceramic N/A
N/A Triplex N/A 170 mm N/A 9.0551 in230.000 mm N/A 1.1024 in28 mm N/A 3.3072 in84 mm N/A 25 º N/A 28700 lbf127500 N N/A 28300 lbf126000 N N/A Ceramic N/A
N/A Single N/A 170 mm N/A 10.236 in260 mm N/A 1.654 in42 mm N/A 1.654 in42 mm N/A 15 º N/A 55200 lbf245500 N N/A 52600 lbf234000 N N/A STEEL N/A
N/A Single N/A 170 mm N/A 10.236 in260 mm N/A 1.654 in42 mm N/A 1.654 in42 mm N/A 15 º N/A 49128 lbf218500 N N/A 52600 lbf234000 N N/A Ceramic N/A
N/A Single N/A 170 mm N/A 10.236 in260 mm N/A 1.654 in42 mm N/A 1.654 in42 mm N/A 25 º N/A 52300 lbf232600 N N/A 49700 lbf221000 N N/A STEEL N/A
N/A Single N/A 170 mm N/A 10.236 in260 mm N/A 1.654 in42 mm N/A 1.654 in42 mm N/A 25 º N/A 46550 lbf207014 N N/A 49700 lbf221000 N N/A Ceramic N/A
N/A Duplex N/A 170 mm N/A 10.236 in260 mm N/A 1.654 in42 mm N/A 3.307 in84 mm N/A 15 º N/A 55200 lbf245500 N N/A 52600 lbf234000 N N/A STEEL N/A
N/A Duplex N/A 170 mm N/A 10.236 in260 mm N/A 1.654 in42 mm N/A 3.307 in84 mm N/A 15 º N/A 49128 lbf218500 N N/A 52600 lbf234000 N N/A Ceramic N/A
N/A Duplex N/A 170 mm N/A 10.236 in260 mm N/A 1.654 in42 mm N/A 3.307 in84 mm N/A 25 º N/A 52300 lbf232600 N N/A 49700 lbf221000 N N/A STEEL N/A
N/A Duplex N/A 170 mm N/A 10.236 in260 mm N/A 1.654 in42 mm N/A 3.307 in84 mm N/A 25 º N/A 46550 lbf207014 N N/A 49700 lbf221000 N N/A Ceramic N/A
N/A Triplex N/A 170 mm N/A 10.236 in260 mm N/A 1.654 in42 mm N/A 4.961 in126 mm N/A 15 º N/A 55200 lbf245500 N N/A 52600 lbf234000 N N/A STEEL N/A
N/A Triplex N/A 170 mm N/A 10.236 in260 mm N/A 1.654 in42 mm N/A 4.961 in126 mm N/A 15 º N/A 49128 lbf218500 N N/A 52600 lbf234000 N N/A Ceramic N/A
N/A Triplex N/A 170 mm N/A 10.236 in260 mm N/A 1.654 in42 mm N/A 4.961 in126 mm N/A 25 º N/A 52300 lbf232600 N N/A 49700 lbf221000 N N/A STEEL N/A
N/A Triplex N/A 170 mm N/A 10.236 in260 mm N/A 1.654 in42 mm N/A 4.961 in126 mm N/A 25 º N/A 46550 lbf207014 N N/A 49700 lbf221000 N N/A Ceramic N/A
N/A Quadruplex N/A 170 mm N/A 10.236 in260 mm N/A 1.654 in42 mm N/A 6.614 in168 mm N/A 15 º N/A 55200 lbf245500 N N/A 52600 lbf234000 N N/A STEEL N/A
N/A Quadruplex N/A 170 mm N/A 10.236 in260 mm N/A 1.654 in42 mm N/A 6.614 in168 mm N/A 15 º N/A 49128 lbf218500 N N/A 52600 lbf234000 N N/A Ceramic N/A
N/A Quadruplex N/A 170 mm N/A 10.236 in260 mm N/A 1.654 in42 mm N/A 6.614 in168 mm N/A 25 º N/A 52300 lbf232600 N N/A 49700 lbf221000 N N/A STEEL N/A
12926 - 12950 of 13198 | Results Per Page | View | Unit of Measure
« 516 517 518 519 520 »