CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1426 - 1450 of 13198 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

N/A Single N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.276 in7 mm N/A 15 º N/A 560 lbf2500 N N/A 1120 lbf4970 N N/A Ceramic N/A
N/A Single N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.276 in7 mm N/A 25 º N/A 600 lbf2680 N N/A 1070 lbf4740 N N/A STEEL N/A
N/A Single N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.276 in7 mm N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A
N/A Single N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.276 in7 mm N/A 15 º N/A 630 lbf2800 N N/A 1120 lbf4970 N N/A STEEL N/A
N/A Single N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.276 in7 mm N/A 15 º N/A 560 lbf2500 N N/A 1120 lbf4970 N N/A Ceramic N/A
N/A Single N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.276 in7 mm N/A 25 º N/A 600 lbf2680 N N/A 1070 lbf4740 N N/A STEEL N/A
N/A Single N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.276 in7 mm N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A
N/A Duplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.551 in14 mm N/A 15 º N/A 630 lbf2800 N N/A 1120 lbf4970 N N/A STEEL N/A
N/A Duplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.551 in14 mm N/A 15 º N/A 560 lbf2500 N N/A 1120 lbf4970 N N/A Ceramic N/A
N/A Duplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.551 in14 mm N/A 25 º N/A 600 lbf2680 N N/A 1070 lbf4740 N N/A STEEL N/A
N/A Duplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.551 in14 mm N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A
N/A Duplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.551 in14 mm N/A 15 º N/A 630 lbf2800 N N/A 1120 lbf4970 N N/A STEEL N/A
N/A Duplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.551 in14 mm N/A 15 º N/A 560 lbf2500 N N/A 1120 lbf4970 N N/A Ceramic N/A
N/A Duplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.551 in14 mm N/A 25 º N/A 600 lbf2680 N N/A 1070 lbf4740 N N/A STEEL N/A
N/A Duplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.551 in14 mm N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A
N/A Triplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.827 in21 mm N/A 15 º N/A 630 lbf2800 N N/A 1120 lbf4970 N N/A STEEL N/A
N/A Triplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.827 in21 mm N/A 15 º N/A 560 lbf2500 N N/A 1120 lbf4970 N N/A Ceramic N/A
N/A Triplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.827 in21 mm N/A 25 º N/A 600 lbf2680 N N/A 1070 lbf4740 N N/A STEEL N/A
N/A Triplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.827 in21 mm N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A
N/A Triplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.827 in21 mm N/A 15 º N/A 630 lbf2800 N N/A 1120 lbf4970 N N/A STEEL N/A
N/A Triplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.827 in21 mm N/A 15 º N/A 560 lbf2500 N N/A 1120 lbf4970 N N/A Ceramic N/A
N/A Triplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.827 in21 mm N/A 25 º N/A 600 lbf2680 N N/A 1070 lbf4740 N N/A STEEL N/A
N/A Triplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.827 in21 mm N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A
N/A Quadruplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 1.102 in28 mm N/A 15 º N/A 630 lbf2800 N N/A 1120 lbf4970 N N/A STEEL N/A
N/A Quadruplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 1.102 in28 mm N/A 15 º N/A 560 lbf2500 N N/A 1120 lbf4970 N N/A Ceramic N/A
1426 - 1450 of 13198 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »