CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2101 - 2125 of 13198 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

N/A Single N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A
N/A Single N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A STEEL N/A
N/A Single N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A
N/A Single N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A
N/A Single N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A
N/A Single N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A STEEL N/A
N/A Single N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A
N/A Duplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A
N/A Duplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A
N/A Duplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A STEEL N/A
N/A Duplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A
N/A Duplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A
N/A Duplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A
N/A Duplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A STEEL N/A
N/A Duplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A
N/A Triplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A
N/A Triplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A
N/A Triplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A STEEL N/A
N/A Triplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A
N/A Triplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A
N/A Triplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A
N/A Triplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A STEEL N/A
N/A Triplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A
N/A Quadruplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A
N/A Quadruplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A
2101 - 2125 of 13198 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »