CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2276 - 2300 of 13198 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

N/A Single N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 0.5512 in14 mm N/A 25 º N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A STEEL N/A
N/A Single N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 0.9448 in24 mm N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A
N/A Duplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 0.5512 in14 mm N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A
N/A Duplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 1.5748 in40 mm N/A 15 º N/A 1610 lbf7160 N N/A 3620 lbf16100 N N/A STEEL N/A
N/A Duplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 1.8898 in48 mm N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A
N/A Duplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 1.1024 in28 mm N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A
N/A Quadruplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 1.1024 in28 mm N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A
N/A Quadruplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 2.2048 in56 mm N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A
N/A Quadruplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 2.2048 in56 mm N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A
N/A Single N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 2.2048 in56 mm N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A
N/A Triplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 0.5512 in14 mm N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A
N/A Triplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 1.6536 in42 mm N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A
N/A Triplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 1.6536 in42 mm N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A
N/A Duplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 0.7874 in20 mm N/A 25 º N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A STEEL N/A
N/A Quadruplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 1.1024 in28 mm N/A 25 º N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A STEEL N/A
N/A Quadruplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 2.2048 in56 mm N/A 25 º N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A STEEL N/A
N/A Quadruplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 2.2048 in56 mm N/A 25 º N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A STEEL N/A
N/A Single N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 2.2048 in56 mm N/A 25 º N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A STEEL N/A
N/A Triplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 0.5512 in14 mm N/A 25 º N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A STEEL N/A
N/A Triplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 1.6536 in42 mm N/A 25 º N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A STEEL N/A
N/A Triplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 1.6536 in42 mm N/A 25 º N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A STEEL N/A
N/A Single N/A 20 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 15 º N/A 2200 lbf10000 N N/A 4840 lbf21500 N N/A STEEL N/A
N/A Single N/A 20 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 15 º N/A 2000 lbf8900 N N/A 4840 lbf21500 N N/A Ceramic N/A
N/A Single N/A 20 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 25 º N/A 2160 lbf9650 N N/A 4700 lbf20900 N N/A STEEL N/A
N/A Single N/A 20 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 25 º N/A 1930 lbf8590 N N/A 4700 lbf20900 N N/A Ceramic N/A
2276 - 2300 of 13198 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »