CAD (0)
  • Cart is empty
QUICK FLEX single ended spacers utilize a standard hub on one end and a flanged spacer hub on the other.
1 - 25 of 36 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Size

Part Number

Description 

Dimension S

Outside Diameter

Size

N/A QF15SPBODYX95MM N/A 95 mm N/A 58.7 mm N/A 15
N/A QF15SPBODYX100MM N/A 100 mm N/A 58.7 mm N/A 15
N/A QF15SPBODYX140MM N/A 140 mm N/A 58.7 mm N/A 15
N/A QF15SPBODYX155MM N/A 155 mm N/A 58.7 mm N/A 15
N/A QF15SPBODYX180MM N/A 180 mm N/A 58.7 mm N/A 15
N/A QF25SPBODYX70MM N/A 70 mm N/A 81 mm N/A 25
N/A QF25SPBODYX75MM N/A 75 mm N/A 81 mm N/A 25
N/A QF25SPBODYX82MM N/A 82 mm N/A 81 mm N/A 25
N/A QF25SPBODYX95MM N/A 95 mm N/A 81 mm N/A 25
N/A QF25SPBODYX100MM N/A 100 mm N/A 81 mm N/A 25
N/A QF25SPBODYX105MM N/A 105 mm N/A 81 mm N/A 25
N/A QF25SPBODYX119MM N/A 119 mm N/A 81 mm N/A 25
N/A QF25SPBODYX140MM N/A 140 mm N/A 81 mm N/A 25
N/A QF25SPBODYX155MM N/A 155 mm N/A 81 mm N/A 25
N/A QF25SPBODYX180MM N/A 180 mm N/A 81 mm N/A 25
N/A QF25S303SPBODYX200MM N/A 200 mm N/A 81 mm N/A 25
N/A QF25SPBODYX200MM N/A 200 mm N/A 81 mm N/A 25
N/A QF50SPBODYX75MM N/A 75 mm N/A 89.4 mm N/A 50
N/A QF50SPBODYX80MM N/A 80 mm N/A 89.4 mm N/A 50
N/A QF50SPBODYX133MM N/A 133 mm N/A 89.4 mm N/A 50
N/A QF50SPBODYX140MM N/A 140 mm N/A 89.4 mm N/A 50
N/A QF50SPBODYX142MM N/A 142 mm N/A 89.4 mm N/A 50
N/A QF50SPBODYX155MM N/A 155 mm N/A 89.4 mm N/A 50
N/A QF50SPBODYX180MM N/A 180 mm N/A 89.4 mm N/A 50
N/A QF50S303SPBODYX312MM N/A 312 mm N/A 89.4 mm N/A 50
1 - 25 of 36 | Results Per Page | View | Unit of Measure
1 2