CAD (0)
▾
QUICK FLEX Single Ended Spacer Body - Metric (mm)
QUICK FLEX® Couplings
QUICK FLEX single ended spacers utilize a standard hub on one end and a flanged spacer hub on the other.
1 2
Part Number |
Description |
Dimension S |
Outside Diameter |
Size |
|---|---|---|---|---|
| 88345046029 | Description N/A QF100SPBODYX120MM | Dimension S N/A 120 mm | Outside Diameter N/A 108 mm | Size N/A 100 |
| 88345096385 | Description N/A QF100SPBODYX140MM | Dimension S N/A 140 mm | Outside Diameter N/A 108 mm | Size N/A 100 |
| 88345096386 | Description N/A QF100SPBODYX180MM | Dimension S N/A 180 mm | Outside Diameter N/A 108 mm | Size N/A 100 |
| 88345043910 | Description N/A QF175SPBODYX140MM | Dimension S N/A 140 mm | Outside Diameter N/A 139.7 mm | Size N/A 175 |
| 88345043911 | Description N/A QF175SPBODYX178MM | Dimension S N/A 178 mm | Outside Diameter N/A 139.7 mm | Size N/A 175 |
| 88345095276 | Description N/A QF175SPBODYX250MM | Dimension S N/A 250 mm | Outside Diameter N/A 139.7 mm | Size N/A 175 |
| 88345049742 | Description N/A QF175SPBODYX286MM | Dimension S N/A 286 mm | Outside Diameter N/A 139.7 mm | Size N/A 175 |
| 88345046341 | Description N/A QF250SPBODYX294MM | Dimension S N/A 294 mm | Outside Diameter N/A 147.1 mm | Size N/A 250 |
| 88345045877 | Description N/A QF1000SPBODYX120MM | Dimension S N/A 120 mm | Outside Diameter N/A 198.4 mm | Size N/A 1000 |
| 88345095937 | Description N/A QF1000SPBX140MM | Dimension S N/A 140 mm | Outside Diameter N/A 198.4 mm | Size N/A 1000 |
| 88345049248 | Description N/A QF1890SPBODYX416MM | Dimension S N/A 416 mm | Outside Diameter N/A 241.3 mm | Size N/A 1890 |
1 2