CAD (0)
▾
QUICK FLEX Splined Hubs
QUICK FLEX® Couplings
All of our splined-hub couplings come standard with blind set screws. Since the set screws never touch the shaft, there is never any damage to the splined shaft, all the while spreading the pressure over a larger area for a tighter compression.
Part Number |
Description |
Color |
CAD |
Coupling Size |
Number of Teeth |
Pitch |
|---|---|---|---|---|---|---|
| 88345028560 | Description N/A QF50SPL13T8/16 | Color N/A Metallic |
CAD
N/A
|
Coupling Size N/A 50 | Number of Teeth N/A 13 | Pitch N/A Pitch 8/16 |
| 88345028561 | Description N/A QF50SPL14T12/24 | Color N/A Metallic |
CAD
N/A
|
Coupling Size N/A 50 | Number of Teeth N/A 14 | Pitch N/A Pitch 12/24 |
| 88345028563 | Description N/A QF25SPL13T8/16 | Color N/A Metallic |
CAD
N/A
|
Coupling Size N/A 25 | Number of Teeth N/A 13 | Pitch N/A Pitch 8/16 |
| 88345028564 | Description N/A QF25SPL14T12/24 | Color N/A Metallic | CAD N/A | Coupling Size N/A 3150 | Number of Teeth N/A 14 | Pitch N/A Pitch 12/24 |
| 88345033480 | Description N/A QF25SPL13T16/32 | Color N/A Metallic |
CAD
N/A
|
Coupling Size N/A 25 | Number of Teeth N/A 13 | Pitch N/A Pitch 16/32 |
| 88345033481 | Description N/A QF50SPL13T16/32 | Color N/A Metallic |
CAD
N/A
|
Coupling Size N/A 50 | Number of Teeth N/A 13 | Pitch N/A Pitch 16/32 |
| 88345043216 | Description N/A QF3150SPL39T816 | Color N/A Metallic | CAD N/A | Coupling Size N/A 3150 | Number of Teeth N/A 39 | Pitch N/A Pitch 8/16 |
| 88345043409 | Description N/A QF3150SPL46T816 | Color N/A Metallic | CAD N/A | Coupling Size N/A 3150 | Number of Teeth N/A 46 | Pitch N/A Pitch 8/16 |
| 88345044637 | Description N/A QF3150SPL43T816 | Color N/A Metallic | CAD N/A | Coupling Size N/A 3150 | Number of Teeth N/A 43 | Pitch N/A Pitch 8/16 |
| 88345044644 | Description N/A QF50SPL15T8/16 | Color N/A Metallic |
CAD
N/A
|
Coupling Size N/A 50 | Number of Teeth N/A 15 | Pitch N/A Pitch 8/16 |
| 88345044645 | Description N/A QF50SPL17T12/24 | Color N/A Metallic |
CAD
N/A
|
Coupling Size N/A 50 | Number of Teeth N/A 17 | Pitch N/A Pitch 12/24 |
| 88345044646 | Description N/A QF50SPL20T12/24 | Color N/A Metallic |
CAD
N/A
|
Coupling Size N/A 50 | Number of Teeth N/A 20 | Pitch N/A Pitch 12/24 |
| 88345047407 | Description N/A QF100SPL13T8/16 | Color N/A Metallic | CAD N/A | Coupling Size N/A 100 | Number of Teeth N/A 13 | Pitch N/A Pitch 8/16 |
| 88345047638 | Description N/A QF50SPL27T16/32 | Color N/A Metallic |
CAD
N/A
|
Coupling Size N/A 50 | Number of Teeth N/A 27 | Pitch N/A Pitch 16/32 |