CAD (0)
▾
QUICK FLEX Standard Hubs with Keyway - Metric Bores
QUICK FLEX® Couplings
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (mm) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345046040 | Description N/A QF5S303X10MM | Bore Size N/A 10 mm | Coupling Size N/A 5 | Keyway Size (mm) N/A 3x1.4 | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345032894 | Description N/A QF5S303X11MM | Bore Size N/A 11 mm | Coupling Size N/A 5 | Keyway Size (mm) N/A 4x1.8 | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345032895 | Description N/A QF5S303X12MM | Bore Size N/A 12 mm | Coupling Size N/A 5 | Keyway Size (mm) N/A 4x1.8 | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345032896 | Description N/A QF5S303X14MM | Bore Size N/A 14 mm | Coupling Size N/A 5 | Keyway Size (mm) N/A 5X2.3 | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345032897 | Description N/A QF5S303X15MM | Bore Size N/A 15 mm | Coupling Size N/A 5 | Keyway Size (mm) N/A 5X2.3 | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345032898 | Description N/A QF5S303X16MM | Bore Size N/A 16 mm | Coupling Size N/A 5 | Keyway Size (mm) N/A 5X2.3 | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345046346 | Description N/A QF5S303X17MM | Bore Size N/A 17 mm | Coupling Size N/A 5 | Keyway Size (mm) N/A 5X2.3 | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345046177 | Description N/A QF5S303X17MMU | Bore Size N/A 17 mm | Coupling Size N/A 5 | Keyway Size (mm) N/A 5X2.3 | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345032899 | Description N/A QF5S303X18MM | Bore Size N/A 18 mm | Coupling Size N/A 5 | Keyway Size (mm) N/A 6X2.8 | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345046178 | Description N/A QF5S303X18MMU | Bore Size N/A 18 mm | Coupling Size N/A 5 | Keyway Size (mm) N/A 6X2.8 | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345040999 | Description N/A QF5S303X19MM | Bore Size N/A 19 mm | Coupling Size N/A 5 | Keyway Size (mm) N/A 6X2.8 | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345032900 | Description N/A QF5S303X20MM | Bore Size N/A 20 mm | Coupling Size N/A 5 | Keyway Size (mm) N/A 6X2.8 | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345032901 | Description N/A QF5S303X22MM | Bore Size N/A 22 mm | Coupling Size N/A 5 | Keyway Size (mm) N/A 6X2.8 | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345096463 | Description N/A QF5S303X22MME | Bore Size N/A 22 mm | Coupling Size N/A 5 | Keyway Size (mm) N/A 8 X 3.3 | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345041108 | Description N/A QF5S303X23MM | Bore Size N/A 23 mm | Coupling Size N/A 5 | Keyway Size (mm) N/A 8X3.3 | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345032902 | Description N/A QF5S303X24MM | Bore Size N/A 24 mm | Coupling Size N/A 5 | Keyway Size (mm) N/A 8X3.3 | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345032903 | Description N/A QF5S303X25MM | Bore Size N/A 25 mm | Coupling Size N/A 5 | Keyway Size (mm) N/A 8X3.3 | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345044060 | Description N/A QF15X10MM | Bore Size N/A 10 mm | Coupling Size N/A 15 | Keyway Size (mm) N/A 3x1.4 | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345044067 | Description N/A QF15X14MM | Bore Size N/A 14 mm | Coupling Size N/A 15 | Keyway Size (mm) N/A 5X2.3 | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345044068 | Description N/A QF15X14MMU | Bore Size N/A 14 mm | Coupling Size N/A 15 | Keyway Size (mm) N/A 5X2.3 | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345044072 | Description N/A QF15X15MM | Bore Size N/A 15 mm | Coupling Size N/A 15 | Keyway Size (mm) N/A 5X2.3 | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345044051 | Description N/A QF15S303X16MM | Bore Size N/A 16 mm | Coupling Size N/A 15 | Keyway Size (mm) N/A 5X2.3 | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345044073 | Description N/A QF15X16MM | Bore Size N/A 16 mm | Coupling Size N/A 15 | Keyway Size (mm) N/A 5X2.3 | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345044075 | Description N/A QF15X17MM | Bore Size N/A 17 mm | Coupling Size N/A 15 | Keyway Size (mm) N/A 5X2.3 | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345044076 | Description N/A QF15X18MM | Bore Size N/A 18 mm | Coupling Size N/A 15 | Keyway Size (mm) N/A 6X2.8 | Length thru Bore N/A 1.34 in34 mm | CAD N/A |