CAD (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
226 - 250 of 357 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

N/A QF500S303X65MM N/A 65 mm N/A 500 N/A 18X4.4 N/A 3.75 in95.3 mm N/A
N/A QF500X65MM N/A 65 mm N/A 500 N/A 18X4.4 N/A 3.75 in95.3 mm N/A
N/A QF500X70MM N/A 70 mm N/A 500 N/A 20X4.9 N/A 3.75 in95.3 mm N/A
N/A QF500X75MM N/A 75 mm N/A 500 N/A 20X4.9 N/A 3.75 in95.3 mm N/A
N/A QF500S303X80MM N/A 80 mm N/A 500 N/A 22X5.4 N/A 3.75 in95.3 mm N/A
N/A QF500X80MM N/A 80 mm N/A 500 N/A 22X5.4 N/A 3.75 in95.3 mm N/A
N/A QF500X80MMU N/A 80 mm N/A 500 N/A 22X5.4 N/A 3.75 in95.3 mm N/A
N/A QF500X85MM N/A 85 mm N/A 500 N/A 22X5.4 N/A 3.75 in95.3 mm N/A
N/A QF500X89MM N/A 89 mm N/A 500 N/A 25x5.4 N/A 3.75 in95.3 mm N/A
N/A QF500X90MM N/A 90 mm N/A 500 N/A 25x5.4 N/A 3.75 in95.3 mm N/A
N/A QF500X95MM N/A 95 mm N/A 500 N/A 25x5.4 N/A 3.75 in95.3 mm N/A
N/A QF500X100MM N/A 100 mm N/A 500 N/A 28x6.4 N/A 3.75 in95.3 mm N/A
N/A QF500X100MMU N/A 100 mm N/A 500 N/A 28x6.4 N/A 3.75 in95.3 mm N/A
N/A QF500X105MM N/A 105 mm N/A 500 N/A 28x6.4 N/A 3.75 in95.3 mm N/A
N/A QF500X108MM N/A 108 mm N/A 500 N/A 28x6.4 N/A 3.75 in95.3 mm N/A
N/A QF500S303X110MM N/A 110 mm N/A 500 N/A 28x6.4 N/A 3.75 in95.3 mm N/A
N/A QF500X110MM N/A 110 mm N/A 500 N/A 28x6.4 N/A 3.75 in95.3 mm N/A
N/A QF500X110MMU N/A 110 mm N/A 500 N/A 28x6.4 N/A 3.75 in95.3 mm N/A
N/A QF500X115MM N/A 115 mm N/A 500 N/A 32x7.4 N/A 3.75 in95.3 mm N/A
N/A QF1000X30MMU N/A 30 mm N/A 1000 N/A 8X3.3 N/A 4.6 in116.8 mm N/A
N/A QF1000X60MM N/A 60 mm N/A 1000 N/A 18X4.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X70MM N/A 70 mm N/A 1000 N/A 20X4.9 N/A 4.6 in116.8 mm N/A
N/A QF1000X75MM N/A 75 mm N/A 1000 N/A 20X4.9 N/A 4.6 in116.8 mm N/A
N/A QF1000X80MM N/A 80 mm N/A 1000 N/A 22X5.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X80MMU N/A 80 mm N/A 1000 N/A 22X5.4 N/A 4.6 in116.8 mm N/A
226 - 250 of 357 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »