CAD (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
251 - 275 of 357 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

N/A QF1000X85MM N/A 85 mm N/A 1000 N/A 22X5.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X85MMU N/A 85 mm N/A 1000 N/A 22X5.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X90MM N/A 90 mm N/A 1000 N/A 25x5.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X95MM N/A 95 mm N/A 1000 N/A 25x5.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X98MMU N/A 98 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X99MM N/A 99 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
N/A QF1000S303X100MM N/A 100 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X100MM N/A 100 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X100MMU N/A 100 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X105MM N/A 105 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X105MMU N/A 105 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X110MM N/A 110 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X113.5MM N/A 113.5 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X115MMU N/A 115 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X118MM N/A 118 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X120MM N/A 120 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X120MMU N/A 120 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X125MM N/A 125 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X125MMU N/A 125 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X130MM N/A 130 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X130MMU N/A 130 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X135MMU N/A 135 mm N/A 1000 N/A 36x8.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X138MM N/A 138 mm N/A 1000 N/A 36x8.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X140MM N/A 140 mm N/A 1000 N/A 36x8.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X140MMU N/A 140 mm N/A 1000 N/A 36x8.4 N/A 4.6 in116.8 mm N/A
251 - 275 of 357 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15