CAD (0)
▾
QUICK FLEX Standard Hubs with Keyway - Metric Bores
QUICK FLEX® Couplings
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (mm) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345044149 | Description N/A QF1890X100MM | Bore Size N/A 100 mm | Coupling Size N/A 1890 | Keyway Size (mm) N/A 28x6.4 | Length thru Bore N/A 5.74 in145.8 mm | CAD N/A |
| 88345044150 | Description N/A QF1890X110MM | Bore Size N/A 110 mm | Coupling Size N/A 1890 | Keyway Size (mm) N/A 28x6.4 | Length thru Bore N/A 5.74 in145.8 mm | CAD N/A |
| 88345044151 | Description N/A QF1890X110MMU | Bore Size N/A 110 mm | Coupling Size N/A 1890 | Keyway Size (mm) N/A 28x6.4 | Length thru Bore N/A 5.74 in145.8 mm | CAD N/A |
| 88345043011 | Description N/A QF1890X115MM | Bore Size N/A 115 mm | Coupling Size N/A 1890 | Keyway Size (mm) N/A 32x7.4 | Length thru Bore N/A 5.74 in145.8 mm | CAD N/A |
| 88345096022 | Description N/A QF1890X120MMU | Bore Size N/A 120 mm | Coupling Size N/A 1890 | Keyway Size (mm) N/A 32x7.4 | Length thru Bore N/A 5.74 in145.8 mm | CAD N/A |
| 88345044152 | Description N/A QF1890X125MM | Bore Size N/A 125 mm | Coupling Size N/A 1890 | Keyway Size (mm) N/A 32x7.4 | Length thru Bore N/A 5.74 in145.8 mm | CAD N/A |
| 88345096365 | Description N/A QF1890X130MM | Bore Size N/A 130 mm | Coupling Size N/A 1890 | Keyway Size (mm) N/A 32x7.4 | Length thru Bore N/A 5.74 in145.8 mm | CAD N/A |
| 88345044153 | Description N/A QF1890X140MM | Bore Size N/A 140 mm | Coupling Size N/A 1890 | Keyway Size (mm) N/A 36x8.4 | Length thru Bore N/A 5.74 in145.8 mm | CAD N/A |
| 88345043012 | Description N/A QF1890X140MMU | Bore Size N/A 140 mm | Coupling Size N/A 1890 | Keyway Size (mm) N/A 36x8.4 | Length thru Bore N/A 5.74 in145.8 mm | CAD N/A |
| 88345044154 | Description N/A QF1890X145MMU | Bore Size N/A 145 mm | Coupling Size N/A 1890 | Keyway Size (mm) N/A 36x8.4 | Length thru Bore N/A 5.74 in145.8 mm | CAD N/A |
| 88345043013 | Description N/A QF1890X150MM | Bore Size N/A 150 mm | Coupling Size N/A 1890 | Keyway Size (mm) N/A 36x8.4 | Length thru Bore N/A 5.74 in145.8 mm | CAD N/A |
| 88345043014 | Description N/A QF1890X150MMU | Bore Size N/A 150 mm | Coupling Size N/A 1890 | Keyway Size (mm) N/A 36x8.4 | Length thru Bore N/A 5.74 in145.8 mm | CAD N/A |
| 88345045916 | Description N/A QF1890X155MM | Bore Size N/A 155 mm | Coupling Size N/A 1890 | Keyway Size (mm) N/A 40x9.4 | Length thru Bore N/A 5.74 in145.8 mm | CAD N/A |
| 88345043015 | Description N/A QF1890X160MM | Bore Size N/A 160 mm | Coupling Size N/A 1890 | Keyway Size (mm) N/A 40x9.4 | Length thru Bore N/A 5.74 in145.8 mm | CAD N/A |
| 88345044155 | Description N/A QF1890X160MMU | Bore Size N/A 160 mm | Coupling Size N/A 1890 | Keyway Size (mm) N/A 40x9.4 | Length thru Bore N/A 5.74 in145.8 mm | CAD N/A |
| 88345044156 | Description N/A QF1890X165MM | Bore Size N/A 165 mm | Coupling Size N/A 1890 | Keyway Size (mm) N/A 40x9.4 | Length thru Bore N/A 5.74 in145.8 mm | CAD N/A |
| 88345096366 | Description N/A QF1890X170MM | Bore Size N/A 170 mm | Coupling Size N/A 1890 | Keyway Size (mm) N/A 40x9.4 | Length thru Bore N/A 5.74 in145.8 mm | CAD N/A |
| 88345043016 | Description N/A QF1890X170MMU | Bore Size N/A 170 mm | Coupling Size N/A 1890 | Keyway Size (mm) N/A 40x9.4 | Length thru Bore N/A 5.74 in145.8 mm | CAD N/A |
| 88345044188 | Description N/A QF1890X622MM | Bore Size N/A 622 mm | Coupling Size N/A 1890 | Keyway Size (mm) N/A | Length thru Bore N/A 5.74 in145.8 mm | CAD N/A |
| 88345044334 | Description N/A QF3150X70MM | Bore Size N/A 70 mm | Coupling Size N/A 3150 | Keyway Size (mm) N/A 20X4.9 | Length thru Bore N/A 6.18 in157 mm | CAD N/A |
| 88345044307 | Description N/A QF3150X100MM | Bore Size N/A 100 mm | Coupling Size N/A 3150 | Keyway Size (mm) N/A 28x6.4 | Length thru Bore N/A 6.18 in157 mm | CAD N/A |
| 88345044308 | Description N/A QF3150X110MMU | Bore Size N/A 110 mm | Coupling Size N/A 3150 | Keyway Size (mm) N/A 28x6.4 | Length thru Bore N/A 6.18 in157 mm | CAD N/A |
| 88345044309 | Description N/A QF3150X130MM | Bore Size N/A 130 mm | Coupling Size N/A 3150 | Keyway Size (mm) N/A 32x7.4 | Length thru Bore N/A 6.18 in157 mm | CAD N/A |
| 88345043114 | Description N/A QF3150X140MM | Bore Size N/A 140 mm | Coupling Size N/A 3150 | Keyway Size (mm) N/A 36x8.4 | Length thru Bore N/A 6.18 in157 mm | CAD N/A |
| 88345043115 | Description N/A QF3150X140MMU | Bore Size N/A 140 mm | Coupling Size N/A 3150 | Keyway Size (mm) N/A 36x8.4 | Length thru Bore N/A 6.18 in157 mm | CAD N/A |