CAD (0)
▾
QUICK FLEX Standard Hubs with Keyway - Metric Bores
QUICK FLEX® Couplings
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (mm) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345043718 | Description N/A QF50X34MM | Bore Size N/A 34 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 10X3.3 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345043719 | Description N/A QF50X34MMU | Bore Size N/A 34 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 10X3.3 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345031038 | Description N/A QF50X35MM | Bore Size N/A 35 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 10X3.3 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345043720 | Description N/A QF50X35MMU | Bore Size N/A 35 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 10X3.3 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345031039 | Description N/A QF50X38MM | Bore Size N/A 38 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 10X3.3 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345043721 | Description N/A QF50X38MMU | Bore Size N/A 38 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 10X3.3 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345044425 | Description N/A QF50S303X40MM | Bore Size N/A 40 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 12X3.3 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |