CAD (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
26 - 50 of 357 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

N/A QF15S303X19MM N/A 19 mm N/A 15 N/A 6X2.8 N/A 1.34 in34 mm N/A
N/A QF15X19MM N/A 19 mm N/A 15 N/A 6X2.8 N/A 1.34 in34 mm N/A
N/A QF15X19MMU N/A 19 mm N/A 15 N/A 6X2.8 N/A 1.34 in34 mm N/A
N/A QF15S303X20MM N/A 20 mm N/A 15 N/A 6X2.8 N/A 1.34 in34 mm N/A
N/A QF15X20MM N/A 20 mm N/A 15 N/A 6X2.8 N/A 1.34 in34 mm N/A
N/A QF15X20MMU N/A 20 mm N/A 15 N/A 6X2.8 N/A 1.34 in34 mm N/A
N/A QF15S303X22MM N/A 22 mm N/A 15 N/A 6X2.8 N/A 1.34 in34 mm N/A
N/A QF15X22MM N/A 22 mm N/A 15 N/A 6X2.8 N/A 1.34 in34 mm N/A
N/A QF15X22MMU N/A 22 mm N/A 15 N/A 6X2.8 N/A 1.34 in34 mm N/A
N/A QF15S303X23MM N/A 23 mm N/A 15 N/A 8X3.3 N/A 1.34 in34 mm N/A
N/A QF15S303X24MM N/A 24 mm N/A 15 N/A 8X3.3 N/A 1.34 in34 mm N/A
N/A QF15X24MM N/A 24 mm N/A 15 N/A 8X3.3 N/A 1.34 in34 mm N/A
N/A QF15X24MMU N/A 24 mm N/A 15 N/A 8X3.3 N/A 1.34 in34 mm N/A
N/A QF15S303X25MM N/A 25 mm N/A 15 N/A 8X3.3 N/A 1.34 in34 mm N/A
N/A QF15X25MM N/A 25 mm N/A 15 N/A 8X3.3 N/A 1.34 in34 mm N/A
N/A QF15X25MMU N/A 25 mm N/A 15 N/A 8X3.3 N/A 1.34 in34 mm N/A
N/A QF15X27MM N/A 27 mm N/A 15 N/A 8X3.3 N/A 1.34 in34 mm N/A
N/A QF15S303X28MM N/A 28 mm N/A 15 N/A 8X3.3 N/A 1.34 in34 mm N/A
N/A QF15X28MM N/A 28 mm N/A 15 N/A 8X3.3 N/A 1.34 in34 mm N/A
N/A QF15X28MMU N/A 28 mm N/A 15 N/A 8X3.3 N/A 1.34 in34 mm N/A
N/A QF15S303X30MM N/A 30 mm N/A 15 N/A 8X3.3 N/A 1.34 in34 mm N/A
N/A QF15X30MM N/A 30 mm N/A 15 N/A 8X3.3 N/A 1.34 in34 mm N/A
N/A QF15X30MMU N/A 30 mm N/A 15 N/A 8X3.3 N/A 1.34 in34 mm N/A
N/A QF15S303X32MM N/A 32 mm N/A 15 N/A 10X3.3 N/A 1.34 in34 mm N/A
N/A QF15X32MM N/A 32 mm N/A 15 N/A 10X3.3 N/A 1.34 in34 mm N/A
26 - 50 of 357 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »