CAD (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
51 - 75 of 357 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

N/A QF15X32MMU N/A 32 mm N/A 15 N/A 10X3.3 N/A 1.34 in34 mm N/A
N/A QF15X34MM N/A 34 mm N/A 15 N/A 10X3.3 N/A 1.34 in34 mm N/A
N/A QF15X34MMU N/A 34 mm N/A 15 N/A 10X3.3 N/A 1.34 in34 mm N/A
N/A QF15S303X35MM N/A 35 mm N/A 15 N/A 10X3.3 N/A 1.34 in34 mm N/A
N/A QF15X35MM N/A 35 mm N/A 15 N/A 10X3.3 N/A 1.34 in34 mm N/A
N/A QF15X35MMU N/A 35 mm N/A 15 N/A 10X3.3 N/A 1.34 in34 mm N/A
N/A QF15S303X38MM N/A 38 mm N/A 15 N/A 10X3.3 N/A 1.34 in34 mm N/A
N/A QF15X38MM N/A 38 mm N/A 15 N/A 10X3.3 N/A 1.34 in34 mm N/A
N/A QF15X38MMU N/A 38 mm N/A 15 N/A 10X3.3 N/A 1.34 in34 mm N/A
N/A QF15X38MME N/A 38 mm N/A 15 N/A 12 X 3.3 N/A 1.34 in34 mm N/A
N/A QF15S303X40MM N/A 40 mm N/A 15 N/A 12X3.3 N/A 1.34 in34 mm N/A
N/A QF15X40MM N/A 40 mm N/A 15 N/A 12X3.3 N/A 1.34 in34 mm N/A
N/A QF15X40MMU N/A 40 mm N/A 15 N/A 12X3.3 N/A 1.34 in34 mm N/A
N/A QF25X12MM N/A 12 mm N/A 25 N/A 4x1.8 N/A 1.81 in46 mm N/A
N/A QF25X18MM N/A 18 mm N/A 25 N/A 6X2.8 N/A 1.81 in46 mm N/A
N/A QF25X19MM N/A 19 mm N/A 25 N/A 6X2.8 N/A 1.81 in46 mm N/A
N/A QF25X19MMU N/A 19 mm N/A 25 N/A 6X2.8 N/A 1.81 in46 mm N/A
N/A QF25S303X20MM N/A 20 mm N/A 25 N/A 6X2.8 N/A 1.81 in46 mm N/A
N/A QF25X20MM N/A 20 mm N/A 25 N/A 6X2.8 N/A 1.81 in46 mm N/A
N/A QF25X20MMU N/A 20 mm N/A 25 N/A 6X2.8 N/A 1.81 in46 mm N/A
N/A QF25X22MM N/A 22 mm N/A 25 N/A 6X2.8 N/A 1.81 in46 mm N/A
N/A QF25X22MMU N/A 22 mm N/A 25 N/A 6X2.8 N/A 1.81 in46 mm N/A
N/A QF25X24MM N/A 24 mm N/A 25 N/A 8X3.3 N/A 1.81 in46 mm N/A
N/A QF25X24MMU N/A 24 mm N/A 25 N/A 8X3.3 N/A 1.81 in46 mm N/A
N/A QF25S303X25MM N/A 25 mm N/A 25 N/A 8X3.3 N/A 1.81 in46 mm N/A
51 - 75 of 357 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »