CAD (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
76 - 100 of 357 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

N/A QF25X25MM N/A 25 mm N/A 25 N/A 8X3.3 N/A 1.81 in46 mm N/A
N/A QF25X25MMU N/A 25 mm N/A 25 N/A 8X3.3 N/A 1.81 in46 mm N/A
N/A QF25X27MM N/A 27 mm N/A 25 N/A 8X3.3 N/A 1.81 in46 mm N/A
N/A QF25S303X28MM N/A 28 mm N/A 25 N/A 8X3.3 N/A 1.81 in46 mm N/A
N/A QF25X28MM N/A 28 mm N/A 25 N/A 8X3.3 N/A 1.81 in46 mm N/A
N/A QF25X28MMU N/A 28 mm N/A 25 N/A 8X3.3 N/A 1.81 in46 mm N/A
N/A QF25S303X30MM N/A 30 mm N/A 25 N/A 8X3.3 N/A 1.81 in46 mm N/A
N/A QF25X30MM N/A 30 mm N/A 25 N/A 8X3.3 N/A 1.81 in46 mm N/A
N/A QF25X30MMU N/A 30 mm N/A 25 N/A 8X3.3 N/A 1.81 in46 mm N/A
N/A QF25S303X32MM N/A 32 mm N/A 25 N/A 10X3.3 N/A 1.81 in46 mm N/A
N/A QF25X32MM N/A 32 mm N/A 25 N/A 10X3.3 N/A 1.81 in46 mm N/A
N/A QF25X32MMU N/A 32 mm N/A 25 N/A 10X3.3 N/A 1.81 in46 mm N/A
N/A QF25X33MM N/A 33 mm N/A 25 N/A 10X3.3 N/A 1.81 in46 mm N/A
N/A QF25X34MM N/A 34 mm N/A 25 N/A 10X3.3 N/A 1.81 in46 mm N/A
N/A QF25X34MMU N/A 34 mm N/A 25 N/A 10X3.3 N/A 1.81 in46 mm N/A
N/A QF25S303X35MM N/A 35 mm N/A 25 N/A 10X3.3 N/A 1.81 in46 mm N/A
N/A QF25X35MM N/A 35 mm N/A 25 N/A 10X3.3 N/A 1.81 in46 mm N/A
N/A QF25X35MMU N/A 35 mm N/A 25 N/A 10X3.3 N/A 1.81 in46 mm N/A
N/A QF25X37MM N/A 37 mm N/A 25 N/A 10X3.3 N/A 1.81 in46 mm N/A
N/A QF25X38MM N/A 38 mm N/A 25 N/A 10X3.3 N/A 1.81 in46 mm N/A
N/A QF25X38MMU N/A 38 mm N/A 25 N/A 10X3.3 N/A 1.81 in46 mm N/A
N/A QF25S303X40MM N/A 40 mm N/A 25 N/A 12X3.3 N/A 1.81 in46 mm N/A
N/A QF25X40MM N/A 40 mm N/A 25 N/A 12X3.3 N/A 1.81 in46 mm N/A
N/A QF25X40MMU N/A 40 mm N/A 25 N/A 12X3.3 N/A 1.81 in46 mm N/A
N/A QF25X41MM N/A 41 mm N/A 25 N/A 12X3.3 N/A 1.81 in46 mm N/A
76 - 100 of 357 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »