CAD (0)
▾
QUICK FLEX Standard Hubs with Keyway - Metric Bores
QUICK FLEX® Couplings
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (mm) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345096457 | Description N/A QF100X63MM | Bore Size N/A 63 mm | Coupling Size N/A 100 | Keyway Size (mm) N/A 18X4.4 | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
| 88345043986 | Description N/A QF100S303X65MM | Bore Size N/A 65 mm | Coupling Size N/A 100 | Keyway Size (mm) N/A 18X4.4 | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
| 88345005175 | Description N/A QF100X65MM | Bore Size N/A 65 mm | Coupling Size N/A 100 | Keyway Size (mm) N/A 18X4.4 | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
| 88345043744 | Description N/A QF100X65MMU | Bore Size N/A 65 mm | Coupling Size N/A 100 | Keyway Size (mm) N/A 18X4.4 | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
| 88345096377 | Description N/A QF100S303X70MM | Bore Size N/A 70 mm | Coupling Size N/A 100 | Keyway Size (mm) N/A 20X4.9 | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
| 88345005176 | Description N/A QF100X70MM | Bore Size N/A 70 mm | Coupling Size N/A 100 | Keyway Size (mm) N/A 20X4.9 | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
| 88345042885 | Description N/A QF100X70MMU | Bore Size N/A 70 mm | Coupling Size N/A 100 | Keyway Size (mm) N/A 20X4.9 | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
| 88345044005 | Description N/A QF100X73MM | Bore Size N/A 73 mm | Coupling Size N/A 100 | Keyway Size (mm) N/A 20X4.9 | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
| 88345095986 | Description N/A QF100S303X75MM | Bore Size N/A 75 mm | Coupling Size N/A 100 | Keyway Size (mm) N/A 20X4.9 | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
| 88345005177 | Description N/A QF100X75MM | Bore Size N/A 75 mm | Coupling Size N/A 100 | Keyway Size (mm) N/A 20X4.9 | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
| 88345042886 | Description N/A QF100X75MMU | Bore Size N/A 75 mm | Coupling Size N/A 100 | Keyway Size (mm) N/A 20X4.9 | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
| 88345044131 | Description N/A QF175X35MM | Bore Size N/A 35 mm | Coupling Size N/A 175 | Keyway Size (mm) N/A 10X3.3 | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345050078 | Description N/A QF175X39MM | Bore Size N/A 39 mm | Coupling Size N/A 175 | Keyway Size (mm) N/A 12X3.3 | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345043000 | Description N/A QF175X40MM | Bore Size N/A 40 mm | Coupling Size N/A 175 | Keyway Size (mm) N/A 12X3.3 | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345043001 | Description N/A QF175X42MM | Bore Size N/A 42 mm | Coupling Size N/A 175 | Keyway Size (mm) N/A 12X3.3 | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345044134 | Description N/A QF175X42MMU | Bore Size N/A 42 mm | Coupling Size N/A 175 | Keyway Size (mm) N/A 12X3.3 | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345096002 | Description N/A QF175X45MM | Bore Size N/A 45 mm | Coupling Size N/A 175 | Keyway Size (mm) N/A 14X3.8 | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345044103 | Description N/A QF175S303X50MM | Bore Size N/A 50 mm | Coupling Size N/A 175 | Keyway Size (mm) N/A 14X3.8 | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345096052 | Description N/A QF175X50MM | Bore Size N/A 50 mm | Coupling Size N/A 175 | Keyway Size (mm) N/A 14X3.8 | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345043002 | Description N/A QF175X50MMU | Bore Size N/A 50 mm | Coupling Size N/A 175 | Keyway Size (mm) N/A 14X3.8 | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345044136 | Description N/A QF175X52MM | Bore Size N/A 52 mm | Coupling Size N/A 175 | Keyway Size (mm) N/A 16X4.3 | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345043003 | Description N/A QF175X55MM | Bore Size N/A 55 mm | Coupling Size N/A 175 | Keyway Size (mm) N/A 16X4.3 | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345043005 | Description N/A QF175X55MMU | Bore Size N/A 55 mm | Coupling Size N/A 175 | Keyway Size (mm) N/A 16X4.3 | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345044138 | Description N/A QF175X56MMU | Bore Size N/A 56 mm | Coupling Size N/A 175 | Keyway Size (mm) N/A 16X4.3 | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |
| 88345044139 | Description N/A QF175X58MM | Bore Size N/A 58 mm | Coupling Size N/A 175 | Keyway Size (mm) N/A 16X4.3 | Length thru Bore N/A 2.67 in67.8 mm | CAD N/A |