CAD (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
176 - 200 of 357 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

N/A QF175X60MM N/A 60 mm N/A 175 N/A 18X4.4 N/A 2.67 in67.8 mm N/A
N/A QF175S303X65MM N/A 65 mm N/A 175 N/A 18X4.4 N/A 2.67 in67.8 mm N/A
N/A QF175X65MM N/A 65 mm N/A 175 N/A 18X4.4 N/A 2.67 in67.8 mm N/A
N/A QF175X65MMU N/A 65 mm N/A 175 N/A 18X4.4 N/A 2.67 in67.8 mm N/A
N/A QF175X65MME N/A 65 mm N/A 175 N/A 20 x 4.9 N/A 2.67 in67.8 mm N/A
N/A QF175X70MM N/A 70 mm N/A 175 N/A 20X4.9 N/A 2.67 in67.8 mm N/A
N/A QF175X70MMU N/A 70 mm N/A 175 N/A 20X4.9 N/A 2.67 in67.8 mm N/A
N/A QF175S303X75MM N/A 75 mm N/A 175 N/A 20X4.9 N/A 2.67 in67.8 mm N/A
N/A QF175X75MM N/A 75 mm N/A 175 N/A 20X4.9 N/A 2.67 in67.8 mm N/A
N/A QF175X75MMU N/A 75 mm N/A 175 N/A 20X4.9 N/A 2.67 in67.8 mm N/A
N/A QF175X75MME N/A 75 mm N/A 175 N/A 22 X 5.4 N/A 2.67 in67.8 mm N/A
N/A QF175S303X80MM N/A 80 mm N/A 175 N/A 22X5.4 N/A 2.67 in67.8 mm N/A
N/A QF175X80MM N/A 80 mm N/A 175 N/A 22X5.4 N/A 2.67 in67.8 mm N/A
N/A QF175S303X80MMU N/A 80 mm N/A 175 N/A 22X5.4 N/A 2.67 in67.8 mm N/A
N/A QF175X80MMU N/A 80 mm N/A 175 N/A 22X5.4 N/A 2.67 in67.8 mm N/A
N/A QF175S303X85MM N/A 85 mm N/A 175 N/A 22X5.4 N/A 2.67 in67.8 mm N/A
N/A QF175X85MM N/A 85 mm N/A 175 N/A 22X5.4 N/A 2.67 in67.8 mm N/A
N/A QF175S303X85MMU N/A 85 mm N/A 175 N/A 22X5.4 N/A 2.67 in67.8 mm N/A
N/A QF175X85MMU N/A 85 mm N/A 175 N/A 22X5.4 N/A 2.67 in67.8 mm N/A
N/A QF175X90MM N/A 90 mm N/A 175 N/A 25x5.4 N/A 2.67 in67.8 mm N/A
N/A QF175X95MM N/A 95 mm N/A 175 N/A 25x5.4 N/A 2.67 in67.8 mm N/A
N/A QF175S303X95MMU N/A 95 mm N/A 175 N/A 25x5.4 N/A 2.67 in67.8 mm N/A
N/A QF175X95MMU N/A 95 mm N/A 175 N/A 25x5.4 N/A 2.67 in67.8 mm N/A
N/A QF250X30MM N/A 30 mm N/A 250 N/A 8X3.3 N/A 3.1 in78.7 mm N/A
N/A QF250X50MM N/A 50 mm N/A 250 N/A 14X3.8 N/A 3.1 in78.7 mm N/A
176 - 200 of 357 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »