CAD (0)
▾
QUICK FLEX Standard Hubs with Keyway - Metric Bores
QUICK FLEX® Couplings
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (mm) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345044251 | Description N/A QF250X55MM | Bore Size N/A 55 mm | Coupling Size N/A 250 | Keyway Size (mm) N/A 16X4.3 | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345044211 | Description N/A QF250S303X60MM | Bore Size N/A 60 mm | Coupling Size N/A 250 | Keyway Size (mm) N/A 18X4.4 | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345044253 | Description N/A QF250X60MM | Bore Size N/A 60 mm | Coupling Size N/A 250 | Keyway Size (mm) N/A 18X4.4 | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345044212 | Description N/A QF250S303X65MM | Bore Size N/A 65 mm | Coupling Size N/A 250 | Keyway Size (mm) N/A 18X4.4 | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345044254 | Description N/A QF250X65MM | Bore Size N/A 65 mm | Coupling Size N/A 250 | Keyway Size (mm) N/A 18X4.4 | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345044256 | Description N/A QF250X70MM | Bore Size N/A 70 mm | Coupling Size N/A 250 | Keyway Size (mm) N/A 20X4.9 | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345041045 | Description N/A QF250X70MMU | Bore Size N/A 70 mm | Coupling Size N/A 250 | Keyway Size (mm) N/A 20X4.9 | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345044213 | Description N/A QF250S303X75MM | Bore Size N/A 75 mm | Coupling Size N/A 250 | Keyway Size (mm) N/A 20X4.9 | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345043056 | Description N/A QF250X75MM | Bore Size N/A 75 mm | Coupling Size N/A 250 | Keyway Size (mm) N/A 20X4.9 | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345047267 | Description N/A QF250X75MMU | Bore Size N/A 75 mm | Coupling Size N/A 250 | Keyway Size (mm) N/A 20X4.9 | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345044257 | Description N/A QF250X76MM | Bore Size N/A 76 mm | Coupling Size N/A 250 | Keyway Size (mm) N/A 22X5.4 | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345044214 | Description N/A QF250S303X80MM | Bore Size N/A 80 mm | Coupling Size N/A 250 | Keyway Size (mm) N/A 22X5.4 | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345040938 | Description N/A QF250X80MM | Bore Size N/A 80 mm | Coupling Size N/A 250 | Keyway Size (mm) N/A 22X5.4 | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345095931 | Description N/A QF250X85MM | Bore Size N/A 85 mm | Coupling Size N/A 250 | Keyway Size (mm) N/A 22X5.4 | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345047268 | Description N/A QF250X85MMU | Bore Size N/A 85 mm | Coupling Size N/A 250 | Keyway Size (mm) N/A 22X5.4 | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345043057 | Description N/A QF250X90MM | Bore Size N/A 90 mm | Coupling Size N/A 250 | Keyway Size (mm) N/A 25x5.4 | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345044258 | Description N/A QF250X90MMU | Bore Size N/A 90 mm | Coupling Size N/A 250 | Keyway Size (mm) N/A 25x5.4 | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345044215 | Description N/A QF250S303X92MM | Bore Size N/A 92 mm | Coupling Size N/A 250 | Keyway Size (mm) N/A 25x5.4 | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345044216 | Description N/A QF250S303X95MM | Bore Size N/A 95 mm | Coupling Size N/A 250 | Keyway Size (mm) N/A 25x5.4 | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345044259 | Description N/A QF250X95MM | Bore Size N/A 95 mm | Coupling Size N/A 250 | Keyway Size (mm) N/A 25x5.4 | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345044201 | Description N/A QF250S303X100MM | Bore Size N/A 100 mm | Coupling Size N/A 250 | Keyway Size (mm) N/A 28x6.4 | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345043031 | Description N/A QF250X100MM | Bore Size N/A 100 mm | Coupling Size N/A 250 | Keyway Size (mm) N/A 28x6.4 | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345043032 | Description N/A QF250X100MMU | Bore Size N/A 100 mm | Coupling Size N/A 250 | Keyway Size (mm) N/A 28x6.4 | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345043151 | Description N/A QF500X50MM | Bore Size N/A 50 mm | Coupling Size N/A 500 | Keyway Size (mm) N/A 14X3.8 | Length thru Bore N/A 3.75 in95.3 mm | CAD N/A |
| 88345044407 | Description N/A QF500X60MMU | Bore Size N/A 60 mm | Coupling Size N/A 500 | Keyway Size (mm) N/A 18X4.4 | Length thru Bore N/A 3.75 in95.3 mm | CAD N/A |