CAD (0)
  • Cart is empty
  • Excellent resistance against mineral oil, grease based, diesel, light fuel oil, vegetable oil and animal fat
  • Low resistance against aromatic hydrocarbons (e.g. benzoyl), chlorinated hydrocarbons (e.g. tricloroethyline, and ester solvents)
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size (in)

Bore Size (mm)

Part Number

Description 

Dimension A

Dimension B

Dimension C

Dimension D

Dimension E

Dimension F

N/A ELASTIC BUSHING-1/4"-PIPE N/A 0.690 in17.50 mm N/A 0.470 in11.90 mm N/A 0.940 in24.00 mm N/A 1.260 in32.00 mm N/A 0.980 in25.00 mm N/A 0.160 in4.0 mm
N/A ELASTIC BUSHING-1/2"-PIPE N/A 0.980 in25.00 mm N/A 0.760 in19.40 mm N/A 1.180 in30.00 mm N/A 1.570 in40.00 mm N/A 0.980 in25.00 mm N/A 0.200 in5.00 mm
N/A ELASTIC BUSHING-3/4"-PIPE N/A 1.180 in30.00 mm N/A 0.960 in24.40 mm N/A 1.380 in35.00 mm N/A 1.770 in45.00 mm N/A 0.980 in25.00 mm N/A 0.200 in5.00 mm
N/A ELASTIC BUSHING-1"-PIPE N/A 1.460 in37.00 mm N/A 1.240 in31.40 mm N/A 1.570 in40.00 mm N/A 1.970 in50.00 mm N/A 0.980 in25.00 mm N/A 0.200 in5.00 mm
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1