CAD (0)
▾
Enviro Lid Seal Kits (seal and seal fasteners)
Reservoirs & Accessories
Tank, tank lid, legs and casters ARE NOT included when ordering a seal kit, and must be ordered separately.
Note: Lid seal kit is not needed when Enviro Seal™ kit is ordered.
Note: Lid seal kit is not needed when Enviro Seal™ kit is ordered.
Part Number |
Item Name |
Description |
Dimension A |
Reservoir Capacity |
Weight |
Dimension B |
Dimension C |
UPC Number |
|---|---|---|---|---|---|---|---|---|
| 84527102307 | N/A ENVIRO SEAL-7.1 GAL-KIT-NBR | Description N/A ENVIRO SEAL-7.1 GAL-KIT-NBR | Dimension A N/A 13.740 in349.00 mm | Reservoir Capacity N/A 7.10 gal | Weight N/A 0.90 lb0.41 Kg | Dimension B N/A 19.650 in499.00 mm | Dimension C N/A 0.910 in23.00 mm | UPC Number N/A 2307 |
| 84527102311 | N/A ENVIRO SEAL-11 GAL-KIT-NBR | Description N/A ENVIRO SEAL-11 GAL-KIT-NBR | Dimension A N/A 17.010 in432.00 mm | Reservoir Capacity N/A 11.00 gal | Weight N/A 1.10 lb0.50 Kg | Dimension B N/A 20.980 in533.00 mm | Dimension C N/A 0.910 in23.00 mm | UPC Number N/A 2311 |
| 84527102317 | N/A ENVIRO SEAL-17 GAL-KIT-NBR | Description N/A ENVIRO SEAL-17 GAL-KIT-NBR | Dimension A N/A 18.980 in482.00 mm | Reservoir Capacity N/A 17.00 gal | Weight N/A 1.3 lb0.59 Kg | Dimension B N/A 24.530 in623.00 mm | Dimension C N/A 0.910 in23.00 mm | UPC Number N/A 2317 |