CAD (0)
▾
Lid Seals (seal only, no fasteners)
Reservoirs & Accessories
Tank, tank lid, seal fasteners, legs and casters ARE NOT included when ordering a seal, and must be ordered separately.
Note: Lid seal is not needed when Enviro Seal™ kit is ordered.
Note: Lid seal is not needed when Enviro Seal™ kit is ordered.
Part Number |
Item Name |
Description |
Height |
Width |
Reservoir Capacity |
Length |
UPC Number |
|---|---|---|---|---|---|---|---|
| 84527101202 | N/A TANK-1.6 GAL-LID SEAL | Description N/A TANK-1.6 GAL-LID SEAL | Height N/A 0.625 in | Width N/A 8.660 in | Reservoir Capacity N/A 1.60 gal | Length N/A 10.240 in260.10 mm | UPC Number N/A 1202 |
| 84527101203 | N/A TANK-2.6 GAL-LID SEAL | Description N/A TANK-2.6 GAL-LID SEAL | Height N/A 0.625 in | Width N/A 9.450 in | Reservoir Capacity N/A 2.60 gal | Length N/A 12.200 in309.88 mm | UPC Number N/A 1203 |
| 84527101205 | N/A TANK-4.5 GAL-LID SEAL | Description N/A TANK-4.5 GAL-LID SEAL | Height N/A 0.625 in | Width N/A 11.340 in | Reservoir Capacity N/A 4.50 gal | Length N/A 14.410 in366.01 mm | UPC Number N/A 1205 |
| 84527101207 | N/A TANK-7.1 GAL-LID SEAL | Description N/A TANK-7.1 GAL-LID SEAL | Height N/A 0.625 in | Width N/A 13.390 in | Reservoir Capacity N/A 7.10 gal | Length N/A 19.290 in489.97 mm | UPC Number N/A 1207 |
| 84527101211 | N/A TANK-11 GAL-LID SEAL | Description N/A TANK-11 GAL-LID SEAL | Height N/A 0.625 in | Width N/A 16.340 in | Reservoir Capacity N/A 11.00 gal | Length N/A 20.280 in515.11 mm | UPC Number N/A 1211 |
| 84527101217 | N/A TANK-17 GAL-LID SEAL | Description N/A TANK-17 GAL-LID SEAL | Height N/A 0.625 in | Width N/A 18.310 in | Reservoir Capacity N/A 17.00 gal | Length N/A 23.820 in605.03 mm | UPC Number N/A 1217 |
| 84527101204 | N/A TANK-32 GAL-LID SEAL | Description N/A TANK-32 GAL-LID SEAL | Height N/A | Width N/A | Reservoir Capacity N/A 32.00 gal | Length N/A | UPC Number N/A 0845271012044 |