CAD (0)
▾
Rigid Sleeve Couplings without Keyway - Inch (Imperial) Bores
Rigid Sleeve Couplings
- Lovejoy Rigid Sleeve couplings fit the standards of the industry. These couplings, the simplest type, provide a fixed union between two shafts which are precisely aligned. They are suitable for use in joining any two shafts when flexibility is not required, shaft alignment is maintained and proper bearing support is provided. Bore tolerances are -.000/+.002.
Part Number |
Description |
Bore Size |
Bolt Size (Dimension T) |
Keyway Size |
Outside Diameter |
Overall Length |
Dimension SL |
|---|---|---|---|---|---|---|---|
| 68514414322 | Description N/A SC250-CP-1/4-NKW | Bore Size N/A 1/4 in | Bolt Size (Dimension T) N/A 8-32 x 1/8 | Keyway Size N/A No Keyway | Outside Diameter N/A 0.500 in | Overall Length N/A 0.750 in | Dimension SL N/A 0.190 in4.83 mm |
| 68514414324 | Description N/A SC312-CP-5/16-NKW | Bore Size N/A 5/16 in | Bolt Size (Dimension T) N/A 8-32 x 1/8 | Keyway Size N/A No Keyway | Outside Diameter N/A 0.620 in | Overall Length N/A 1 in | Dimension SL N/A 0.250 in6.35 mm |
| 68514414326 | Description N/A SC375-CP-3/8-NKW | Bore Size N/A 3/8 in | Bolt Size (Dimension T) N/A 10-24 x 3/16 | Keyway Size N/A No Keyway | Outside Diameter N/A 0.750 in | Overall Length N/A 1 in | Dimension SL N/A 0.250 in6.35 mm |