CAD (0)
  • Cart is empty

The RunRight® Rubber Suspension Unit RSF A has 4 bore holes in the inner square and the brackets are welded to the housing. They are designed to transmit alternating motions from the neutral position. A bolt through either two, or all four of the bore holes, can be used to mount a lever to either one or both sides of the unit. They are manufactured with cast iron or steel housings and aluminum inner squares, see chart below. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

1 - 25 of 28 | Results Per Page | View | Unit of Measure
1 2 

Part Number

Description 

Dimension A

Dimension B

Dimension G

Dimension S

Dimension L

Dimension L1

Construction

N/A RSF-A-15X25-SUSPENSION UNIT N/A 5 mm N/A 10 mm N/A 50 mm N/A 15 mm N/A 25 mm N/A 30 mm N/A Steel
N/A RSF-A-15X40-SUSPENSION UNIT N/A 5 mm N/A 10 mm N/A 50 mm N/A 15 mm N/A 40 mm N/A 45 mm N/A Cast Iron
N/A RSF-A-15X60-SUSPENSION UNIT N/A 5 mm N/A 10 mm N/A 50 mm N/A 15 mm N/A 60 mm N/A 65 mm N/A Steel
N/A RSF-A-18X30-SUSPENSION UNIT N/A 6 mm N/A 12 mm N/A 60 mm N/A 18 mm N/A 30 mm N/A 35 mm N/A Steel
N/A RSF-A-18X50-SUSPENSION UNIT N/A 6 mm N/A 12 mm N/A 60 mm N/A 18 mm N/A 50 mm N/A 55 mm N/A Cast Iron
N/A RSF-A-18X80-SUSPENSION UNIT N/A 6 mm N/A 12 mm N/A 60 mm N/A 18 mm N/A 80 mm N/A 85 mm N/A Steel
N/A RSF-A-27X40-SUSPENSION UNIT N/A 8 mm N/A 20 mm N/A 80 mm N/A 27 mm N/A 40 mm N/A 45 mm N/A Steel
N/A RSF-A-27X60-SUSPENSION UNIT N/A 8 mm N/A 20 mm N/A 80 mm N/A 27 mm N/A 60 mm N/A 65 mm N/A Cast Iron
N/A RSF-A-27X100-SUSPENSION UNIT N/A 8 mm N/A 20 mm N/A 80 mm N/A 27 mm N/A 100 mm N/A 105 mm N/A Steel
N/A RSF-A-38X60-SUSPENSION UNIT N/A 10 mm N/A 25 mm N/A 100 mm N/A 38 mm N/A 60 mm N/A 70 mm N/A Steel
N/A RSF-A-38X80-SUSPENSION UNIT N/A 10 mm N/A 25 mm N/A 100 mm N/A 38 mm N/A 80 mm N/A 90 mm N/A Cast Iron
N/A RSF-A-38X120-SUSPENSION UNIT N/A 10 mm N/A 25 mm N/A 100 mm N/A 38 mm N/A 120 mm N/A 130 mm N/A Steel
N/A RSF-A-45X100-SUSPENSION UNIT N/A 12 mm N/A 35 mm N/A 80 mm N/A 45 mm N/A 100 mm N/A 110 mm N/A Cast Iron
N/A RSF-A-50X120-SUSPENSION UNIT N/A M12x40 N/A 40 mm N/A 100 mm N/A 50 mm N/A 120 mm N/A 130 mm N/A Cast Iron
N/A RSF-A-50X160-SUSPENSION UNIT N/A M12x40 N/A 40 mm N/A 100 mm N/A 50 mm N/A 160 mm N/A 170 mm N/A Steel
N/A RSF-A-50X200-SUSPENSION UNIT N/A M12x40 N/A 40 mm N/A 100 mm N/A 50 mm N/A 200 mm N/A 210 mm N/A Cast Iron
N/A RSF-A-60X150-SUSPENSION UNIT N/A M16 N/A 45 mm N/A 160 mm N/A 60 mm N/A 150 mm N/A 160 mm N/A Steel
N/A RSF-A-60X200-SUSPENSION UNIT N/A M16 N/A 45 mm N/A 160 mm N/A 60 mm N/A 200 mm N/A 210 mm N/A Steel
N/A RSF-A-60X300-SUSPENSION UNIT N/A M16 N/A 45 mm N/A 160 mm N/A 60 mm N/A 300 mm N/A 310 mm N/A Steel
N/A RSF-A-70X200-SUSPENSION UNIT N/A M20 N/A 50 mm N/A 200 mm N/A 70 mm N/A 200 mm N/A 210 mm N/A Steel
N/A RSF-A-70X300-SUSPENSION UNIT N/A M20 N/A 50 mm N/A 200 mm N/A 70 mm N/A 300 mm N/A 310 mm N/A Steel
N/A RSF-A-70X400-SUSPENSION UNIT N/A M20 N/A 50 mm N/A 200 mm N/A 70 mm N/A 400 mm N/A 410 mm N/A Steel
N/A RSF-A-80X200-SUSPENSION UNIT N/A M20 N/A 60 mm N/A 220 mm N/A 80 mm N/A 200 mm N/A 210 mm N/A Steel
N/A RSF-A-80X300-SUSPENSION UNIT N/A M20 N/A 60 mm N/A 220 mm N/A 80 mm N/A 300 mm N/A 310 mm N/A Steel
N/A RSF-A-80X400-SUSPENSION UNIT N/A M20 N/A 60 mm N/A 220 mm N/A 80 mm N/A 400 mm N/A 410 mm N/A Steel
1 - 25 of 28 | Results Per Page | View | Unit of Measure
1 2