CAD (0)
  • Cart is empty

The RunRight® Rubber Suspension Unit RSF A has 4 bore holes in the inner square and the brackets are welded to the housing. They are designed to transmit alternating motions from the neutral position. A bolt through either two, or all four of the bore holes, can be used to mount a lever to either one or both sides of the unit. They are manufactured with cast iron or steel housings and aluminum inner squares, see chart below. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

26 - 28 of 28 | Results Per Page | View | Unit of Measure
1 2 

Part Number

Description 

Dimension A

Dimension B

Dimension G

Dimension S

Dimension L

Dimension L1

Construction

N/A RSF-A-100X250-SUSPENSION UNIT N/A M24 N/A 75 mm N/A 300 mm N/A 100 mm N/A 250 mm N/A 260 mm N/A Steel
N/A RSF-A-100X400-SUSPENSION UNIT N/A M24 N/A 75 mm N/A 300 mm N/A 100 mm N/A 400 mm N/A 410 mm N/A Steel
N/A RSF-A-100X500-SUSPENSION UNIT N/A M24 N/A 75 mm N/A 300 mm N/A 100 mm N/A 500 mm N/A 510 mm N/A Steel
26 - 28 of 28 | Results Per Page | View | Unit of Measure
1 2