CAD (0)
▾
RunRight® Chain Rider Sets (with hardware)
RunRight® Tensioner Devices
The RunRight® chain rider is made from high strength industrial polymers and are shaped for use on either side of the rider. For use with chain speeds of 5 ft/sec or less, the chain riders provide an economical and quieter solution than sprockets. Available in sets (includes idler bolt and nuts) or individually.
Part Number |
Description |
Adjusting Range (Dim R) |
Idler Bolt Size (Dim A) |
ANSI Chain Size |
Chain Rider Number |
Use with Tensioner Size |
CAD |
|---|---|---|---|---|---|---|---|
| 68514463941 | Description N/A RCG-ANSI 35-GUIDE MM W/HDWR | Adjusting Range (Dim R) N/A 19 to 34 mm0.75 to 1.34 in | Idler Bolt Size (Dim A) N/A M8 | ANSI Chain Size N/A 41 | Chain Rider Number N/A P3/8-8 | Use with Tensioner Size N/A RT 11-M |
CAD
N/A
|
| 68514457726 | Description N/A RCG-ANSI 41-GUIDE IN W/HDWR | Adjusting Range (Dim R) N/A 19 to 34 mm0.75 to 1.34 in | Idler Bolt Size (Dim A) N/A 3/8" | ANSI Chain Size N/A 41 | Chain Rider Number N/A P3/8-8 | Use with Tensioner Size N/A RT 11 | CAD N/A |
| 68514453094 | Description N/A RCG-ANSI 40-GUIDE MM W/HDWR | Adjusting Range (Dim R) N/A 23 to 41 mm0.91 to 1.61 in | Idler Bolt Size (Dim A) N/A M10 | ANSI Chain Size N/A 40 | Chain Rider Number N/A P1/2-10 | Use with Tensioner Size N/A RT 15/18-M | CAD N/A |
| 68514443499 | Description N/A RCG-ANSI 50-GUIDE MM W/HDWR | Adjusting Range (Dim R) N/A 24 to 39 mm0.95 to 1.54 in | Idler Bolt Size (Dim A) N/A M10 | ANSI Chain Size N/A 50 | Chain Rider Number N/A P5/8-10 | Use with Tensioner Size N/A RT 15/18-M | CAD N/A |
| 68514443387 | Description N/A RCG-ANSI 60-GUIDE MM W/HDWR | Adjusting Range (Dim R) N/A 30 to 61 mm1.18 to 2.40 in | Idler Bolt Size (Dim A) N/A M12 | ANSI Chain Size N/A 60 | Chain Rider Number N/A P3/4-12 | Use with Tensioner Size N/A RT 27-M |
CAD
N/A
|
| 68514463653 | Description N/A RCG-D-ANSI 35-GUIDE MM W/HDWR | Adjusting Range (Dim R) N/A 25 to 30 mm0.98 to 1.18 in | Idler Bolt Size (Dim A) N/A M8 | ANSI Chain Size N/A 41 | Chain Rider Number N/A P3/8-8 | Use with Tensioner Size N/A RT 11-M |
CAD
N/A
|
| 68514463654 | Description N/A RCG-D-ANSI 40-GUIDE MM W/HDWR | Adjusting Range (Dim R) N/A 30 to 34 mm1.18 to 1.33 in | Idler Bolt Size (Dim A) N/A M10 | ANSI Chain Size N/A 40 | Chain Rider Number N/A P1/2-10 | Use with Tensioner Size N/A RT 15/18-M |
CAD
N/A
|
| 68514463655 | Description N/A RCG-D-ANSI 50-GUIDE MM W/HDWR | Adjusting Range (Dim R) N/A 34 to 46 mm1.34 to 1.81 in | Idler Bolt Size (Dim A) N/A M10 | ANSI Chain Size N/A 50 | Chain Rider Number N/A P5/8-10 | Use with Tensioner Size N/A RT 15/18-M | CAD N/A |
| 68514463656 | Description N/A RCG-D-ANSI 60-GUIDE MM W/HDWR | Adjusting Range (Dim R) N/A 40 to 52 mm1.57 to 2.05 in | Idler Bolt Size (Dim A) N/A M12 | ANSI Chain Size N/A 60 | Chain Rider Number N/A P3/4-12 | Use with Tensioner Size N/A RT 27-M | CAD N/A |