CAD (0)
  • Cart is empty

RunRight® RT B tensioners are designed for longer length chain drive applications. They are manufactured with powder metal or cast iron housings, cast iron arms and inner squares, come with the standard Tensys™ 10 rubber inserts, and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Dimension E (mm)

Dimension E (in)

Part Number

Description 

Mounting Bolt Size (Dimension H)

Dimension D

Dimension E

Dimension G

CAD

N/A RT-B-18-TENSNR MM N/A M10 N/A 58 mm2.280 in N/A 78 mm3.110 in N/A 6 mm0.280 in N/A
N/A RT-B-27-TENSNR MM N/A M12 N/A 78 mm3.07 in N/A 108 mm4.250 in N/A 8 mm0.310 in N/A
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1