CAD (0)
▾
RunRight® Tensioners - Type RT T (Double Arm)
RunRight® Tensioner Devices
RunRight® RT T tensioners are designed for applications requiring very high tensioning forces. They are manufactured with cast iron housings and have a fully welded steel arm and inner square. They are manufactured with standard Tensys™ 10 rubber inserts, and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Part Number |
Description |
Dimension D |
Dimension E |
Dimension G |
Dimension H |
Dimension J1 |
Dimension J2 |
|---|---|---|---|---|---|---|---|
| 68514479412 | Description N/A RT-T-45-DUAL ARM TENSNR | Dimension D N/A 115 mm | Dimension E N/A 223 mm | Dimension G N/A 10 mm | Dimension H N/A M20 | Dimension J1 N/A 180 mm | Dimension J2 N/A 225 mm |
| 68514417457 | Description N/A RT-T-50-DUAL ARM TENSNR | Dimension D N/A 150 mm | Dimension E N/A 257 mm | Dimension G N/A 10 mm | Dimension H N/A M24 | Dimension J1 N/A No Pre-Drilled Hole | Dimension J2 N/A No Pre-Drilled Hole |
| 68514486087 | Description N/A RT-T-45-TENSNR W/D160A13 IDLER | Dimension D N/A 115 mm | Dimension E N/A 223 mm | Dimension G N/A 10 mm | Dimension H N/A M20 | Dimension J1 N/A 180 mm | Dimension J2 N/A 225 mm |