CAD (0)
▾
SC Type Spacer Coupling Hubs with Keyway, Standard Length - Metric Bores
S-Flex Endurance® Couplings
- Specifically designed for the pump industry, this coupling accommodates industry standard as well as special pump/motor separation
- This shaft separation facilitates easy pump repair of pump packing, bearings, and seals without disturbing pump or motor mounting and alignment
- The SC Type coupling consists of two flanges, a sleeve and two shaft hubs
- The center drop out section consists of two flanges and the flexible sleeve
- The flange is bolted to the shaft hub with four hex head cap screws
- The center drop out section can be removed by removing the hex head cap screws
- Flats on each hub provides a convenient grip for a wrench in order to facilitate loosening of the screws and, if desired, turning of the pump/motor shafts
- Once the hub is removed from the pump shaft, maintenance on the pump can be done without disturbing equipment alignment
Part Number |
Description |
Bore Size |
Hub # |
Keyway Size (W x D) |
Outside Diameter |
Dimension L |
Dimension SL |
|---|---|---|---|---|---|---|---|
| 68514476401 | Description N/A 6SCH-SPCR HUB-27MMH7-8X3.3MMKW | Bore Size N/A 27.00 mm | Hub # N/A 6SCH | Keyway Size (W x D) N/A 8 X 3.3 mm | Outside Diameter N/A 2.500 in63.50 mm | Dimension L N/A 1.220 in30.99 mm | Dimension SL N/A 0.630 in16.00 mm |
| 68514476410 | Description N/A 7SCH-SPCR HUB-19MMH7-6X3MMKW-SP KW | Bore Size N/A 19.00 mm | Hub # N/A 7SCH | Keyway Size (W x D) N/A 6 x 3 mm | Outside Diameter N/A 2.810 in71.37 mm | Dimension L N/A 1.470 in37.34 mm | Dimension SL N/A 0.710 in18.03 mm |