CAD (0)
▾
B Type Flanges for use with Bushings
S-Flex Endurance® Couplings
- Model B (bushed) flanges are made of the same high-strength cast iron as the S flanges
- B flanges are designed to accommodate the industry standard bushing for easy installation and removal
- B flanges are available in sizes 6 through 16
Part Number |
Description |
Coupling Size |
Hub Diameter |
Outside Diameter |
Dimension L1 |
Bushing Required |
|---|---|---|---|---|---|---|
| 68514436369 | Description N/A 6B-FLNG | Coupling Size N/A 6B | Hub Diameter N/A 2.000 in50.80 mm | Outside Diameter N/A 4.000 in101.60 mm | Dimension L1 N/A 1.530 in38.86 mm | Bushing Required N/A JA |
| 68514436371 | Description N/A 7B-FLNG | Coupling Size N/A 7B | Hub Diameter N/A 2.000 in50.80 mm | Outside Diameter N/A 4.625 in117.48 mm | Dimension L1 N/A 1.590 in40.39 mm | Bushing Required N/A JA |
| 68514436373 | Description N/A 8B-FLNG | Coupling Size N/A 8B | Hub Diameter N/A 2.690 in68.33 mm | Outside Diameter N/A 5.450 in138.43 mm | Dimension L1 N/A 1.840 in46.74 mm | Bushing Required N/A SH |
| 68514436375 | Description N/A 9B-FLNG | Coupling Size N/A 9B | Hub Diameter N/A 3.190 in81.03 mm | Outside Diameter N/A 6.350 in161.29 mm | Dimension L1 N/A 2.190 in55.63 mm | Bushing Required N/A SD |
| 68514435421 | Description N/A 10B-FLNG | Coupling Size N/A 10B | Hub Diameter N/A 3.880 in98.55 mm | Outside Diameter N/A 7.500 in190.50 mm | Dimension L1 N/A 1.840 in46.74 mm | Bushing Required N/A SK |
| 68514435432 | Description N/A 11B-FLNG | Coupling Size N/A 11B | Hub Diameter N/A 4.630 in117.60 mm | Outside Diameter N/A 8.625 in219.08 mm | Dimension L1 N/A 2.130 in54.10 mm | Bushing Required N/A SF |
| 68514436408 | Description N/A 12B-FLNG | Coupling Size N/A 12B | Hub Diameter N/A 6.000 in152.40 mm | Outside Diameter N/A 10.000 in254.00 mm | Dimension L1 N/A 2.690 in68.33 mm | Bushing Required N/A E |
| 68514435444 | Description N/A 13B-FLNG | Coupling Size N/A 13B | Hub Diameter N/A 6.630 in168.40 mm | Outside Diameter N/A 11.750 in298.45 mm | Dimension L1 N/A 3.690 in93.73 mm | Bushing Required N/A F |
| 68514435447 | Description N/A 14B-FLNG | Coupling Size N/A 14B | Hub Diameter N/A 6.630 in168.40 mm | Outside Diameter N/A 13.875 in352.43 mm | Dimension L1 N/A 3.690 in93.73 mm | Bushing Required N/A F |
| 68514435449 | Description N/A 16B-FLNG | Coupling Size N/A 16B | Hub Diameter N/A 7.250 in184.15 mm | Outside Diameter N/A 18.875 in479.43 mm | Dimension L1 N/A 4.750 in120.65 mm | Bushing Required N/A J |