CAD (0)
▾
H & HS Type Elastomer Sleeves
S-Flex Endurance® Couplings
- Lovejoy offers flexible sleeves for S-Flex Endurance couplings in three designs: one-piece solid, one-piece split, and two-piece with retaining ring
- The one-piece split design provides solutions for applications with unique requirements where small shaft separations inhibit the installation of a one-piece solid sleeve
- Pre-molded teeth along the diameter of the sleeve engage with teeth of the coupling flanges
- No clamps or screws are needed to connect the flanges with the flexible sleeve which securely lock together under torque for smooth transmission of power
- Torque is transmitted through shear loading of the sleeve
- All three sleeve materials are highly elastic which permits the S-Flex coupling to protect connected equipment from harmful shock loading, vibration, and shaft misalignment
-
These sleeves feature both a one-piece solid (H) and two-piece split
(HS) design and are molded of Hytrel. The sleeves in Hytrel material are
designed to transmit power for high torque applications.
Because of the design and the properties of the Hytrel molded sleeve, the H and HS sleeves should not be used as direct replacements for EPDM or Neoprene sleeves, and can only be used with S, TF, or SC flanges.
Part Number |
Description |
Max. Bore |
Coupling Size |
Sleeve Type |
Outside Diameter |
Material |
Dimension L |
Nominal Torque |
|---|---|---|---|---|---|---|---|---|
| 68514440738 | Description N/A 6H-SLEEVE | Max. Bore N/A 1.438 in | Coupling Size N/A 6H | Sleeve Type N/A H | Outside Diameter N/A 3.75 in95.25 mm | Material N/A Hytrel® | Dimension L N/A 1.880 in47.75 mm | Nominal Torque N/A 1800 in·lb203.37 N·m |
| 68514436848 | Description N/A 7H-SLEEVE | Max. Bore N/A 1.625 in | Coupling Size N/A 7H | Sleeve Type N/A H | Outside Diameter N/A 4.340 in110.24 mm | Material N/A Hytrel® | Dimension L N/A 2.190 in55.63 mm | Nominal Torque N/A 2875 in·lb324.83 N·m |
| 68514436514 | Description N/A 8H-SLEEVE | Max. Bore N/A 1.938 in | Coupling Size N/A 8H | Sleeve Type N/A H | Outside Diameter N/A 5.060 in128.52 mm | Material N/A Hytrel® | Dimension L N/A 2.500 in63.50 mm | Nominal Torque N/A 4530 in·lb511.82 N·m |
| 68514440744 | Description N/A 9H-SLEEVE | Max. Bore N/A 2.375 in | Coupling Size N/A 9H | Sleeve Type N/A H | Outside Diameter N/A 6.000 in152.40 mm | Material N/A Hytrel® | Dimension L N/A 3.000 in76.20 mm | Nominal Torque N/A 7200 in·lb813.49 N·m |
| 68514435454 | Description N/A 10H-SLEEVE | Max. Bore N/A 2.750 in | Coupling Size N/A 10H | Sleeve Type N/A H | Outside Diameter N/A 7.060 in179.32 mm | Material N/A Hytrel® | Dimension L N/A 3.440 in87.38 mm | Nominal Torque N/A 11350 in·lb1282.38 N·m |
| 68514435458 | Description N/A 11H-SLEEVE | Max. Bore N/A 3.375 in | Coupling Size N/A 11H | Sleeve Type N/A H | Outside Diameter N/A 8.190 in208.03 mm | Material N/A Hytrel® | Dimension L N/A 4.000 in101.60 mm | Nominal Torque N/A 18000 in·lb2033.73 N·m |
| 68514435462 | Description N/A 12H-SLEEVE | Max. Bore N/A 3.875 in | Coupling Size N/A 12H | Sleeve Type N/A H | Outside Diameter N/A 8.560 in217.42 mm | Material N/A Hytrel® | Dimension L N/A 4.690 in119.13 mm | Nominal Torque N/A 31500 in·lb3559.03 N·m |
| 68514440741 | Description N/A 6HS-SLEEVE | Max. Bore N/A 1.438 in | Coupling Size N/A 6HS | Sleeve Type N/A HS | Outside Diameter N/A 3.75 in95.25 mm | Material N/A Hytrel® | Dimension L N/A 1.880 in47.75 mm | Nominal Torque N/A 1800 in·lb203.37 N·m |
| 68514441704 | Description N/A 7HS-SLEEVE | Max. Bore N/A 1.625 in | Coupling Size N/A 7HS | Sleeve Type N/A HS | Outside Diameter N/A 4.340 in110.24 mm | Material N/A Hytrel® | Dimension L N/A 2.190 in55.63 mm | Nominal Torque N/A 2875 in·lb324.83 N·m |
| 68514440072 | Description N/A 8HS-SLEEVE | Max. Bore N/A 1.938 in | Coupling Size N/A 8HS | Sleeve Type N/A HS | Outside Diameter N/A 5.060 in128.52 mm | Material N/A Hytrel® | Dimension L N/A 2.500 in63.50 mm | Nominal Torque N/A 4530 in·lb511.82 N·m |
| 68514440747 | Description N/A 9HS-SLEEVE | Max. Bore N/A 2.375 in | Coupling Size N/A 9HS | Sleeve Type N/A HS | Outside Diameter N/A 6.000 in152.40 mm | Material N/A Hytrel® | Dimension L N/A 3.000 in76.20 mm | Nominal Torque N/A 7200 in·lb813.49 N·m |
| 68514435455 | Description N/A 10HS-SLEEVE | Max. Bore N/A 2.750 in | Coupling Size N/A 10HS | Sleeve Type N/A HS | Outside Diameter N/A 7.060 in179.32 mm | Material N/A Hytrel® | Dimension L N/A 3.440 in87.38 mm | Nominal Torque N/A 11350 in·lb1282.38 N·m |
| 68514435459 | Description N/A 11HS-SLEEVE | Max. Bore N/A 3.375 in | Coupling Size N/A 11HS | Sleeve Type N/A HS | Outside Diameter N/A 8.190 in208.03 mm | Material N/A Hytrel® | Dimension L N/A 4.000 in101.60 mm | Nominal Torque N/A 18000 in·lb2033.73 N·m |
| 68514435463 | Description N/A 12HS-SLEEVE | Max. Bore N/A 3.875 in | Coupling Size N/A 12HS | Sleeve Type N/A HS | Outside Diameter N/A 8.560 in217.42 mm | Material N/A Hytrel® | Dimension L N/A 4.690 in119.13 mm | Nominal Torque N/A 31500 in·lb3559.03 N·m |
| 68514435466 | Description N/A 13HS-SLEEVE | Max. Bore N/A 4.500 in | Coupling Size N/A 13HS | Sleeve Type N/A HS | Outside Diameter N/A 11.190 in284.23 mm | Material N/A Hytrel® | Dimension L N/A 5.500 in139.70 mm | Nominal Torque N/A 47268 in·lb5340.57 N·m |
| 68514435469 | Description N/A 14HS-SLEEVE | Max. Bore N/A 5.000 in | Coupling Size N/A 14HS | Sleeve Type N/A HS | Outside Diameter N/A 13.090 in332.49 mm | Material N/A Hytrel® | Dimension L N/A 6.500 in165.10 mm | Nominal Torque N/A 72480 in·lb8189.15 N·m |