CAD (0)
▾
J Type Flanges without Keyway - Metric Bores
S-Flex Endurance® Couplings
- The J Type flanges in sizes 3J and 4J are made from die cast of high strength zinc alloy (tensile strength of 41,000 psi) and are furnished bore-to-size.
- Size 5J is provided in either zinc alloy or cast iron depending on the bore size.
- Size 6J is made from cast iron.
- J flanges are compatible with EPDM or Neoprene sleeves.
- Each flange has a keyway and two set screws (one set screw over the key and one at 90° to the keyway).
- The J Type coupling consists of two flanges and one sleeve.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Outside Diameter |
Dimension HD |
Dimension L |
CAD |
|---|---|---|---|---|---|---|---|---|
| 68514441485 | Description N/A 3J-FLNG-9MMH7-NKW | Bore Size N/A 9.00 mm | Coupling Size N/A 3J | Keyway Size (W x D) N/A No Keyway | Outside Diameter N/A 2.062 in52.37 mm | Dimension HD N/A 1.500 in38.10 mm | Dimension L N/A 0.810 in20.57 mm | CAD N/A |
| 68514441499 | Description N/A 4J-FLNG-12MMH7-NKW | Bore Size N/A 12.00 mm | Coupling Size N/A 4J | Keyway Size (W x D) N/A No Keyway | Outside Diameter N/A 2.460 in62.48 mm | Dimension HD N/A 1.630 in41.40 mm | Dimension L N/A 0.880 in22.35 mm | CAD N/A |