CAD (0)
  • Cart is empty
  • S flanges are made of high strength cast iron and are bored-to- size for a slip fit on standard shafts.
  • S flanges are easy to install, are readily available from stock in a wide range of popular bore sizes, and are supplied with two set screws at 90°.
  • The S Type coupling consists of two flanges and one sleeve.
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (W x D)

Outside Diameter

Dimension HD

Dimension L

CAD

N/A 5S-FLNG-14MMH7-NKW N/A 14.00 mm N/A 5S N/A No Keyway N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A
N/A 7S-FLNG-19MMH7-NKW N/A 19.00 mm N/A 7S N/A No Keyway N/A 4.625 in117.48 mm N/A 2.810 in71.37 mm N/A 1.840 in46.74 mm N/A
N/A 8S-FLNG-24MMH7-NKW N/A 24.00 mm N/A 8S N/A No Keyway N/A 5.450 in138.43 mm N/A 3.250 in82.55 mm N/A 2.100 in53.34 mm N/A
N/A 9S-FLNG-24MMH7-NKW N/A 24.00 mm N/A 9S N/A No Keyway N/A 6.350 in161.29 mm N/A 3.630 in92.20 mm N/A 2.410 in61.21 mm N/A
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1