CAD (0)
▾
Saga Complete Couplings - Rough Stock Bore
Saga Couplings
- Saga is a general purpose, torsionally soft coupling with high tolerance to all forms of misalignment. The design features hexagonal or octagonal rubber donut-shaped elements with metal inserts positioned at each apex during the vulcanization process. These metal inserts carry actual bolts which fix the element to tines on cast, cylindrical hubs. Embedded inserts also have tines which connect with mating surfaces on hubs so that axial bolts can be easily torqued during assembly without twisting the rubber beyond the limits of its elasticity. The rubber between each apex is pre-compressed, so it is much more durable to the stresses arising from the various forms of misalignment and torsional vibrations.
- Note: A complete Saga coupling is comprised of 2 hubs, an elastomeric donut, and hardware.
Part Number |
Description |
Rough Stock Bore |
Max. Bore (Dimensions ID1/ID2) |
Length thru Bore |
Outside Diameter |
Overall Length |
Rated Torque for 1.0 SF |
Max. Shock Load |
|---|---|---|---|---|---|---|---|---|
| 68514426078 | Description N/A SAGA-11-CP-5/8 RSBX5/8 RSB | Rough Stock Bore N/A 5/8 in | Max. Bore (Dimensions ID1/ID2) N/A 1.118 in | Length thru Bore N/A 1.500 in | Outside Diameter N/A 3.560 in | Overall Length N/A 4.560 in | Rated Torque for 1.0 SF N/A 350.00 in·lb | Max. Shock Load N/A 1000.00 in·lb |
| 68514426079 | Description N/A SAGA-13-CP-3/4 RSBX3/4 RSB | Rough Stock Bore N/A 3/4 in | Max. Bore (Dimensions ID1/ID2) N/A 1.375 in | Length thru Bore N/A 1.75 in | Outside Diameter N/A 4.280 in | Overall Length N/A 5.220 in | Rated Torque for 1.0 SF N/A 600.00 in·lb | Max. Shock Load N/A 1800.00 in·lb |
| 68514426080 | Description N/A SAGA-15-CP-7/8 RSBX7/8 RSB | Rough Stock Bore N/A 7/8 in | Max. Bore (Dimensions ID1/ID2) N/A 1.875 in | Length thru Bore N/A 2.130 in | Outside Diameter N/A 5.090 in | Overall Length N/A 6.410 in | Rated Torque for 1.0 SF N/A 1000.00 in·lb | Max. Shock Load N/A 3000.00 in·lb |
| 68514426081 | Description N/A SAGA-18-CP-1" RSBX1" RSB | Rough Stock Bore N/A 1 in | Max. Bore (Dimensions ID1/ID2) N/A 2.225 in | Length thru Bore N/A 2.500 in | Outside Diameter N/A 6.280 in | Overall Length N/A 7.440 in | Rated Torque for 1.0 SF N/A 2000.00 in·lb | Max. Shock Load N/A 6000.00 in·lb |
| 68514426082 | Description N/A SAGA-22-CP-1" RSBX1" RSB | Rough Stock Bore N/A 1 in | Max. Bore (Dimensions ID1/ID2) N/A 2.500 in | Length thru Bore N/A 3.000 in | Outside Diameter N/A 7.310 in | Overall Length N/A 8.690 in | Rated Torque for 1.0 SF N/A 3000.00 in·lb | Max. Shock Load N/A 9000.00 in·lb |
| 68514426083 | Description N/A SAGA-26-CP-1-1/2 RSBX1-1/2 RSB | Rough Stock Bore N/A 1 1/2 in | Max. Bore (Dimensions ID1/ID2) N/A 2.875 in | Length thru Bore N/A 3.380 in | Outside Diameter N/A 8.630 in | Overall Length N/A 9.880 in | Rated Torque for 1.0 SF N/A 5000.00 in·lb | Max. Shock Load N/A 15000.00 in·lb |
| 68514426084 | Description N/A SAGA-30-CP-1-5/8 RSBX1-5/8 RSB | Rough Stock Bore N/A 1 5/8 in | Max. Bore (Dimensions ID1/ID2) N/A 3.375 in | Length thru Bore N/A 3.880 in | Outside Diameter N/A 9.630 in | Overall Length N/A 11.380 in | Rated Torque for 1.0 SF N/A 7000.00 in·lb | Max. Shock Load N/A 21000.00 in·lb |
| 68514426085 | Description N/A SAGA-34-CP-2-1/8 RSBX2-1/8 RSB | Rough Stock Bore N/A 2 1/8 in | Max. Bore (Dimensions ID1/ID2) N/A 4.000 in | Length thru Bore N/A 4.340 in | Outside Diameter N/A 11.090 in | Overall Length N/A 12.660 in | Rated Torque for 1.0 SF N/A 12000.00 in·lb | Max. Shock Load N/A 36000.00 in·lb |