CAD (0)
  • Cart is empty
Redi Sleeves
76 - 100 of 263 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size Maximum (in)

Shaft Size Maximum (mm)

Shaft Size Minimum (in)

Shaft Size Minimum (mm)

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

N/A 4.331 in110.007 mm N/A 4.322 in109.779 mm N/A 0.589 in14.961 mm N/A 4.921 in124.993 mm N/A Stainless steel N/A
N/A 4.335 in110.109 mm N/A 4.327 in109.906 mm N/A 0.65 in16.51 mm N/A 4.921 in124.993 mm N/A Stainless steel N/A
N/A 4.378 in111.201 mm N/A 4.37 in110.998 mm N/A 1 in25.4 mm N/A 4.75 in120.65 mm N/A Stainless steel N/A
N/A 4.409 in111.989 mm N/A 4.401 in111.785 mm N/A 0.886 in22.504 mm N/A 4.75 in120.65 mm N/A Stainless steel N/A
N/A 4.442 in112.827 mm N/A 4.434 in112.624 mm N/A 1.142 in29.007 mm N/A 4.813 in122.25 mm N/A Stainless steel N/A
N/A 4.504 in114.402 mm N/A 4.496 in114.198 mm N/A 1 in25.4 mm N/A 5 in127 mm N/A Stainless steel N/A
N/A 4.531 in115.087 mm N/A 4.523 in114.884 mm N/A 0.938 in23.825 mm N/A 5 in127 mm N/A Stainless steel N/A
N/A 4.629 in117.577 mm N/A 4.621 in117.373 mm N/A 1.25 in31.75 mm N/A 5.063 in128.6 mm N/A Stainless steel N/A
N/A 4.629 in117.577 mm N/A 4.621 in117.373 mm N/A 0.625 in15.875 mm N/A 5 in127 mm N/A Stainless steel N/A
N/A 4.693 in119.202 mm N/A 4.685 in118.999 mm N/A 1 in25.4 mm N/A 5.062 in128.575 mm N/A Stainless steel N/A
N/A 4.728 in120.091 mm N/A 4.72 in119.888 mm N/A 0.433 in10.998 mm N/A 5.11 in129.794 mm N/A Stainless steel N/A
N/A 4.807 in122.098 mm N/A 4.801 in121.945 mm N/A 0.945 in24.003 mm N/A 5.177 in131.496 mm N/A Stainless steel N/A
N/A 4.728 in120.091 mm N/A 4.72 in119.888 mm N/A 0.984 in24.994 mm N/A 5.11 in129.794 mm N/A Stainless steel N/A
N/A 4.754 in120.752 mm N/A 4.746 in120.548 mm N/A 0.75 in19.05 mm N/A 5.25 in133.35 mm N/A Stainless steel N/A
N/A 4.879 in123.927 mm N/A 4.871 in123.723 mm N/A 0.752 in19.101 mm N/A 5.252 in133.401 mm N/A Stainless steel N/A
N/A 4.925 in125.095 mm N/A 4.917 in124.892 mm N/A 0.551 in13.995 mm N/A 5.402 in137.211 mm N/A Stainless steel N/A
N/A 5.125 in130.175 mm N/A 5.117 in129.972 mm N/A 0.996 in25.298 mm N/A 5.492 in139.497 mm N/A Stainless steel N/A
N/A 4.925 in125.095 mm N/A 4.917 in124.892 mm N/A 1.26 in32.004 mm N/A 5.4 in137.16 mm N/A Stainless steel N/A
N/A 5.118 in129.997 mm N/A 5.11 in129.794 mm N/A 0.938 in23.825 mm N/A 5.493 in139.522 mm N/A Stainless steel N/A
N/A 5.006 in127.152 mm N/A 4.998 in126.949 mm N/A 0.875 in22.225 mm N/A 5.4 in137.16 mm N/A Stainless steel N/A
N/A 5.006 in127.152 mm N/A 4.998 in126.949 mm N/A 1 in25.4 mm N/A 5.406 in137.312 mm N/A Stainless steel N/A
N/A 5.006 in127.152 mm N/A 4.998 in126.949 mm N/A 1 in25.4 mm N/A 5.39 in136.906 mm N/A Stainless steel N/A
N/A 5.128 in130.251 mm N/A 5.120 in130.048 mm N/A 1 in25.4 mm N/A 5.5 in139.7 mm N/A Stainless steel N/A
N/A 5.254 in133.452 mm N/A 5.246 in133.248 mm N/A 1 in25.4 mm N/A 5.56 in141.224 mm N/A Stainless steel N/A
N/A 5.315 in135.001 mm N/A 5.307 in134.798 mm N/A 1 in25.4 mm N/A 5.735 in145.669 mm N/A Stainless steel N/A
76 - 100 of 263 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »