CAD (0)
  • Cart is empty
Redi Sleeves
101 - 125 of 263 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size Maximum (in)

Shaft Size Maximum (mm)

Shaft Size Minimum (in)

Shaft Size Minimum (mm)

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

N/A 0.475 in12.065 mm N/A 0.469 in11.913 mm N/A 0.331 in8.407 mm N/A 0.787 in19.99 mm N/A Stainless steel N/A
N/A 0.502 in12.751 mm N/A 0.498 in12.649 mm N/A 0.344 in8.738 mm N/A 0.61 in15.494 mm N/A Stainless steel N/A
N/A 0.551 in13.995 mm N/A 0.547 in13.894 mm N/A 0.391 in9.931 mm N/A 0.75 in19.05 mm N/A Stainless steel N/A
N/A 0.566 in14.376 mm N/A 0.56 in14.224 mm N/A 0.391 in9.931 mm N/A 0.75 in19.05 mm N/A Stainless steel N/A
N/A 0.63 in16.002 mm N/A 0.626 in15.9 mm N/A 0.438 in11.125 mm N/A 0.718 in18.237 mm N/A Stainless steel N/A
N/A 0.593 in15.062 mm N/A 0.589 in14.961 mm N/A 0.354 in8.992 mm N/A 0.75 in19.05 mm N/A Stainless steel N/A
N/A 0.686 in17.424 mm N/A 0.682 in17.323 mm N/A 0.438 in11.125 mm N/A 0.9 in22.86 mm N/A Stainless steel N/A
N/A 0.627 in15.926 mm N/A 0.623 in15.824 mm N/A 0.406 in10.312 mm N/A 0.813 in20.65 mm N/A Stainless steel N/A
N/A 0.671 in17.043 mm N/A 0.667 in16.942 mm N/A 0.433 in10.998 mm N/A 1.063 in27 mm N/A Stainless steel N/A
N/A 0.752 in19.101 mm N/A 0.748 in18.999 mm N/A 0.5 in12.7 mm N/A 0.9 in22.86 mm N/A Stainless steel N/A
N/A 0.752 in19.101 mm N/A 0.748 in18.999 mm N/A 0.438 in11.125 mm N/A 0.938 in23.825 mm N/A Stainless steel N/A
N/A 0.789 in20.041 mm N/A 0.785 in19.939 mm N/A 0.433 in10.998 mm N/A 0.999 in25.375 mm N/A Stainless steel N/A
N/A 0.784 in19.914 mm N/A 0.78 in19.812 mm N/A 0.438 in11.125 mm N/A 0.935 in23.749 mm N/A Stainless steel N/A
N/A 0.761 in19.329 mm N/A 0.759 in19.279 mm N/A 0.438 in11.125 mm N/A 0.938 in23.825 mm N/A Stainless steel N/A
N/A 0.709 in18.009 mm N/A 0.704 in17.882 mm N/A 0.433 in10.998 mm N/A 1.063 in27 mm N/A Stainless steel N/A
N/A 0.866 in21.996 mm N/A 0.861 in21.869 mm N/A 0.359 in9.119 mm N/A 1.188 in30.175 mm N/A Stainless steel N/A
N/A 0.866 in21.996 mm N/A 0.861 in21.869 mm N/A 0.472 in11.989 mm N/A 1.058 in26.873 mm N/A Stainless steel N/A
N/A 0.861 in21.869 mm N/A 0.857 in21.768 mm N/A 0.375 in9.525 mm N/A 1.155 in29.337 mm N/A Stainless steel N/A
N/A 0.877 in22.276 mm N/A 0.873 in22.174 mm N/A 0.438 in11.125 mm N/A 1.093 in27.762 mm N/A Stainless steel N/A
N/A 0.912 in23.165 mm N/A 0.908 in23.063 mm N/A 0.438 in11.125 mm N/A 1.218 in30.937 mm N/A Stainless steel N/A
N/A 0.945 in24.003 mm N/A 0.94 in23.876 mm N/A 0.437 in11.1 mm N/A 1.13 in28.702 mm N/A Stainless steel N/A
N/A 0.97 in24.638 mm N/A 0.966 in24.536 mm N/A 0.438 in11.125 mm N/A 1.13 in28.702 mm N/A Stainless steel N/A
N/A 0.97 in24.638 mm N/A 0.966 in24.536 mm N/A 0.719 in18.263 mm N/A 1.13 in28.702 mm N/A Stainless steel N/A
N/A 0.986 in25.044 mm N/A 0.982 in24.943 mm N/A 0.433 in10.998 mm N/A 1.378 in35.001 mm N/A Stainless steel N/A
N/A 1.002 in25.451 mm N/A 0.998 in25.349 mm N/A 0.438 in11.125 mm N/A 1.219 in30.963 mm N/A Stainless steel N/A
101 - 125 of 263 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »