CAD (0)
  • Cart is empty
    Lovejoy stainless steel shaft collars are precision machined for the best possible fit. Stainless steel collars are made from type 303 stainless and include a stainless steel set screw. Shaft collars use socket cup point set screws for ease of installation and best possible holding strength. Made in USA.
1 - 25 of 35 | Results Per Page | View | Unit of Measure
1 2 

Part Number

Description 

Outside Diameter  

Inside Diameter 

Dimension W

Screw Size

Set Screw Thread Size (Dimension T)

Screw Material

N/A LSC-2-SHAFT COLLAR-SS N/A 3/8 in N/A 1/8 in N/A 1/4 in N/A 6-32 N/A 6-32 x 1/8 N/A Stainless Steel
N/A LSC-3-SHAFT COLLAR-SS N/A 7/16 in N/A 3/16 in N/A 1/4 in N/A 8-32 N/A 8-32 x 1/8 N/A Stainless Steel
N/A LSC-4-SHAFT COLLAR-SS N/A 1/2 in N/A 1/4 in N/A 5/16 in N/A 10-24 N/A 10-24 x 1/8 N/A Stainless Steel
N/A LSC-5-SHAFT COLLAR-SS N/A 5/8 in N/A 5/16 in N/A 5/16 in N/A 10-32 N/A 10-32 x 3/16 N/A Stainless Steel
N/A LSC-6-SHAFT COLLAR-SS N/A 3/4 in N/A 3/8 in N/A 3/8 in N/A 1/4-20 N/A 1/4-20 x 3/16 N/A Stainless Steel
N/A LSC-7-SHAFT COLLAR-SS N/A 7/8 in N/A 7/16 in N/A 7/16 in N/A 1/4-20 N/A 1/4-20 x 1/4 N/A Stainless Steel
N/A LSC-8-SHAFT COLLAR-SS N/A 1 in N/A 1/2 in N/A 7/16 in N/A 1/4-20 N/A 1/4-20 x 1/4 N/A Stainless Steel
N/A LSC-9-SHAFT COLLAR-SS N/A 1 in N/A 9/16 in N/A 7/16 in N/A 1/4-20 N/A 1/4-20 x 1/4 N/A Stainless Steel
N/A LSC-10-SHAFT COLLAR-SS N/A 1 1/8 in N/A 5/8 in N/A 1/2 in N/A 5/16-18 N/A 5/16- 18 x 1/4 N/A Stainless Steel
N/A LSC-11-SHAFT COLLAR-SS N/A 1 1/4 in N/A 11/16 in N/A 9/16 in N/A 5/16-18 N/A 5/16-18 x 1/4 N/A Stainless Steel
N/A LSC-12-SHAFT COLLAR-SS N/A 1 1/4 in N/A 3/4 in N/A 9/16 in N/A 5/16-18 N/A 5/16-18 x 1/4 N/A Stainless Steel
N/A LSC-13-SHAFT COLLAR-SS N/A 1 1/4 in N/A 13/16 in N/A 9/16 in N/A 5/16-18 N/A 5/16-18 x 1/4 N/A Stainless Steel
N/A LSC-14-SHAFT COLLAR-SS N/A 1 1/2 in N/A 7/8 in N/A 9/16 in N/A 5/16-18 N/A 5/16-18 x 5/16 N/A Stainless Steel
N/A LSC-15-SHAFT COLLAR-SS N/A 1 1/2 in N/A 15/16 in N/A 9/16 in N/A 5/16-24 N/A 5/16-24 x 1/4 N/A Stainless Steel
N/A LSC-16-SHAFT COLLAR-SS N/A 1 1/2 in N/A 1 in N/A 5/8 in N/A 5/16-24 N/A 5/16-24 x 1/4 N/A Stainless Steel
N/A LSC-17-SHAFT COLLAR-SS N/A 1 3/4 in N/A 1 1/16 in N/A 5/8 in N/A 5/16-18 N/A 5/16-18 x 5/16 N/A Stainless Steel
N/A LSC-18-SHAFT COLLAR-SS N/A 1 3/4 in N/A 1 1/8 in N/A 5/8 in N/A 5/16-18 N/A 5/16-18 x 5/16 N/A Stainless Steel
N/A LSC-19-SHAFT COLLAR-SS N/A 2 in N/A 1 3/16 in N/A 11/16 in N/A 3/8-16 N/A 3/8-16 x 3/8 N/A Stainless Steel
N/A LSC-20-SHAFT COLLAR-SS N/A 2 in N/A 1 1/4 in N/A 11/16 in N/A 3/8-16 N/A 3/8-16 x 3/8 N/A Stainless Steel
N/A LSC-21-SHAFT COLLAR-SS N/A 2 1/8 in N/A 1 5/16 in N/A 11/16 in N/A 3/8-16 N/A 3/8-16 x 3/8 N/A Stainless Steel
N/A LSC-22-SHAFT COLLAR-SS N/A 2 1/8 in N/A 1 3/8 in N/A 3/4 in N/A 3/8-16 N/A 3/8-16 x 3/8 N/A Stainless Steel
N/A LSC-23-SHAFT COLLAR-SS N/A 2 1/4 in N/A 1 7/16 in N/A 3/4 in N/A 3/8-16 N/A 3/8-16 x 3/8 N/A Stainless Steel
N/A LSC-24-SHAFT COLLAR-SS N/A 2 1/4 in N/A 1 1/2 in N/A 3/4 in N/A 3/8-16 N/A 3/8-16 x 3/8 N/A Stainless Steel
N/A LSC-25-SHAFT COLLAR-SS N/A 2 1/2 in N/A 1 9/16 in N/A 13/16 in N/A 3/8-16 N/A 3/8-16 x 3/8 N/A Stainless Steel
N/A LSC-26-SHAFT COLLAR-SS N/A 2 1/2 in N/A 1 5/8 in N/A 13/16 in N/A 3/8-16 N/A 3/8-16 x 3/8 N/A Stainless Steel
1 - 25 of 35 | Results Per Page | View | Unit of Measure
1 2