CAD (0)
▾
Inch Lockplate
Spherical Roller Bearing Metric and Inch Accessories
Part Number |
Q1 |
A1 |
B1 |
C1 |
D1 |
E1 |
F1 |
G1 |
|---|---|---|---|---|---|---|---|---|
| P 48 | Q1 N/A 0.125 in | A1 N/A 1.125 in | B1 N/A 0.75 in | C1 N/A 2.711 in | D1 N/A 0.625 in | E1 N/A 0.312 in | F1 N/A 0.625 in | G1 N/A 1 in |
| P 52 | Q1 N/A 0.125 in | A1 N/A 1.156 in | B1 N/A 0.813 in | C1 N/A 2.938 in | D1 N/A 0.656 in | E1 N/A 0.352 in | F1 N/A 0.656 in | G1 N/A 1.063 in |
| P 56 | Q1 N/A 0.125 in | A1 N/A 1.156 in | B1 N/A 0.781 in | C1 N/A 3.148 in | D1 N/A 0.625 in | E1 N/A 0.334 in | F1 N/A 0.656 in | G1 N/A 1.125 in |
| P 60 | Q1 N/A 0.125 in | A1 N/A 1.375 in | B1 N/A 0.969 in | C1 N/A 3.407 in | D1 N/A 0.844 in | E1 N/A 0.46 in | F1 N/A 0.844 in | G1 N/A 1.25 in |
| P 64 | Q1 N/A 0.125 in | A1 N/A 1.312 in | B1 N/A 1.031 in | C1 N/A 3.601 in | D1 N/A 0.781 in | E1 N/A 0.424 in | F1 N/A 0.812 in | G1 N/A 1.313 in |
| P 68 | Q1 N/A 0.125 in | A1 N/A 1.25 in | B1 N/A 0.969 in | C1 N/A 3.828 in | D1 N/A 0.781 in | E1 N/A 0.394 in | F1 N/A 0.812 in | G1 N/A 1.375 in |
| P 72 | Q1 N/A 0.125 in | A1 N/A 1.25 in | B1 N/A 1 in | C1 N/A 4.022 in | D1 N/A 0.75 in | E1 N/A 0.394 in | F1 N/A 0.812 in | G1 N/A 1.375 in |
| P 76 | Q1 N/A 0.125 in | A1 N/A 1.5 in | B1 N/A 1.094 in | C1 N/A 4.281 in | D1 N/A 0.906 in | E1 N/A 0.461 in | F1 N/A 1.125 in | G1 N/A 1.375 in |
| P 80 | Q1 N/A 0.125 in | A1 N/A 1.469 in | B1 N/A 1.094 in | C1 N/A 4.475 in | D1 N/A 0.906 in | E1 N/A 0.493 in | F1 N/A 1.031 in | G1 N/A 1.5 in |
| P 84 | Q1 N/A 0.125 in | A1 N/A 1.562 in | B1 N/A 1.188 in | C1 N/A 4.701 in | D1 N/A 0.938 in | E1 N/A 0.495 in | F1 N/A 1.062 in | G1 N/A 1.5 in |
| P 88 | Q1 N/A 0.125 in | A1 N/A 1.656 in | B1 N/A 1.281 in | C1 N/A 4.96 in | D1 N/A 1.032 in | E1 N/A 0.531 in | F1 N/A 1.219 in | G1 N/A 1.688 in |
| P 92 | Q1 N/A 0.125 in | A1 N/A 1.656 in | B1 N/A 1.343 in | C1 N/A 5.186 in | D1 N/A 1.156 in | E1 N/A 0.593 in | F1 N/A 1.188 in | G1 N/A 1.688 in |
| P 96 | Q1 N/A 0.156 in | A1 N/A 1.562 in | B1 N/A 1.312 in | C1 N/A 5.364 in | D1 N/A 1.063 in | E1 N/A 0.563 in | F1 N/A 1.406 in | G1 N/A 1.688 in |
| P 500 | Q1 N/A 0.156 in | A1 N/A 1.688 in | B1 N/A 1.281 in | C1 N/A 5.606 in | D1 N/A 1.125 in | E1 N/A 0.563 in | F1 N/A 1.281 in | G1 N/A 1.688 in |
| P 530 | Q1 N/A 0.156 in | A1 N/A 2.125 in | B1 N/A 1.563 in | C1 N/A 6.06 in | D1 N/A 1.375 in | E1 N/A 0.563 in | F1 N/A 1.5 in | G1 N/A 1.688 in |
| P 560 | Q1 N/A 0.156 in | A1 N/A 1.875 in | B1 N/A 1.344 in | C1 N/A 6.254 in | D1 N/A 1.125 in | E1 N/A 0.563 in | F1 N/A 1.5 in | G1 N/A 1.688 in |
| P 600 | Q1 N/A 0.156 in | A1 N/A 2 in | B1 N/A 1.438 in | C1 N/A 6.723 in | D1 N/A 1.250 in | E1 N/A 0.563 in | F1 N/A 1.562 in | G1 N/A 1.68 in |
| P 630 | Q1 N/A 0.156 in | A1 N/A 2.094 in | B1 N/A 1.656 in | C1 N/A 7.062 in | D1 N/A 1.438 in | E1 N/A 0.718 in | F1 N/A 1.562 in | G1 N/A 1.875 in |
| P 670 | Q1 N/A 0.156 in | A1 N/A 2.109 in | B1 N/A 1.688 in | C1 N/A 7.51 in | D1 N/A 1.438 in | E1 N/A 0.688 in | F1 N/A 1.719 in | G1 N/A 1.875 in |
| P 710 | Q1 N/A 0.156 in | A1 N/A 2.188 in | B1 N/A 1.688 in | C1 N/A 7.936 in | D1 N/A 1.438 in | E1 N/A 0.688 in | F1 N/A 1.875 in | G1 N/A 1.875 in |
| P 750 | Q1 N/A 0.188 in | A1 N/A 2.188 in | B1 N/A 1.688 in | C1 N/A 8.353 in | D1 N/A 1.438 in | E1 N/A 0.688 in | F1 N/A 1.875 in | G1 N/A 1.875 in |
| P 800 | Q1 N/A 0.188 in | A1 N/A 2.219 in | B1 N/A 1.688 in | C1 N/A 8.97 in | D1 N/A 1.438 in | E1 N/A 0.688 in | F1 N/A 2.125 in | G1 N/A 1.875 in |
| P 850 | Q1 N/A 0.188 in | A1 N/A 2.469 in | B1 N/A 1.906 in | C1 N/A 9.456 in | D1 N/A 1.625 in | E1 N/A 0.813 in | F1 N/A 2.344 in | G1 N/A 1.875 in |
| P 900 | Q1 N/A 0.188 in | A1 N/A 2.438 in | B1 N/A 1.937 in | C1 N/A 10.01 in | D1 N/A 1.593 in | E1 N/A 0.75 in | F1 N/A 2.5 in | G1 N/A 1.875 in |
| P 950 | Q1 N/A 0.188 in | A1 N/A 2.531 in | B1 N/A 1.875 in | C1 N/A 10.525 in | D1 N/A 1.593 in | E1 N/A 0.75 in | F1 N/A 2.625 in | G1 N/A 1.875 in |