CAD (0)
▾
Steel Closed End Cover
Spherical Roller Bearing Solid-Block Secondary Sealing
Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.
1 2
Part Number |
Type |
Outside Diameter |
Width |
Dimension F |
CAD |
|---|---|---|---|---|---|
| CS11STEEL | Type N/A Closed | Outside Diameter N/A 3.96 in100.6 mm | Width N/A 1.95 in49.5 mm | Dimension F N/A 3.53 in89.70 mm |
CAD
N/A
|
| CS12STEEL | Type N/A Closed | Outside Diameter N/A 4.3 in109.2 mm | Width N/A 1.79 in45.5 mm | Dimension F N/A 3.88 in98.6 mm |
CAD
N/A
|
| CS14STEEL | Type N/A Closed | Outside Diameter N/A 4.69 in119.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 4.08 in103.6 mm |
CAD
N/A
|
| CS16STEEL | Type N/A Closed | Outside Diameter N/A 5.08 in129 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 4.57 in116.1 mm |
CAD
N/A
|
| CS19STEEL | Type N/A Closed | Outside Diameter N/A 7 in177.8 mm | Width N/A 2.57 in65.3 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A
|
| CS22STEEL | Type N/A Closed | Outside Diameter N/A 7.84 in199.1 mm | Width N/A 3.32 in84.3 mm | Dimension F N/A 7.09 in180.1 mm |
CAD
N/A
|
| CS26STEEL | Type N/A Closed | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 3.1 in78.7 mm | Dimension F N/A 8.24 in209.3 mm |
CAD
N/A
|
| CS28STEEL | Type N/A Closed | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 3.1 in78.7 mm | Dimension F N/A 8.24 in209.3 mm |
CAD
N/A
|
| CS13STEEL | Type N/A Closed | Outside Diameter N/A 4.69 in119.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 4.08 in103.6 mm |
CAD
N/A
|
| CS15STEEL | Type N/A Closed | Outside Diameter N/A 5.08 in129 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 4.57 in116.1 mm |
CAD
N/A
|
| CS17STEEL | Type N/A Closed | Outside Diameter N/A 5.86 in148.8 mm | Width N/A 2.09 in53.1 mm | Dimension F N/A 5.2 in132.1 mm |
CAD
N/A
|
| CS20STEEL | Type N/A Closed | Outside Diameter N/A 7 in177.8 mm | Width N/A 2.65 in67.3 mm | Dimension F N/A 6.31 in160.3 mm |
CAD
N/A
|
| CS24STEEL | Type N/A Closed | Outside Diameter N/A 7.84 in199.1 mm | Width N/A 3.32 in84.3 mm | Dimension F N/A 7.09 in180.1 mm |
CAD
N/A
|
| CS08STEEL | Type N/A Closed | Outside Diameter N/A 3.16 in80.3 mm | Width N/A 1.72 in43.7 mm | Dimension F N/A 2.74 in69.9 mm |
CAD
N/A
|
| CS09STEEL | Type N/A Closed | Outside Diameter N/A 3.36 in85.3 mm | Width N/A 1.72 in43.7 mm | Dimension F N/A 2.94 in74.7 mm |
CAD
N/A
|
| CS10STEEL | Type N/A Closed | Outside Diameter N/A 3.56 in90.4 mm | Width N/A 1.82 in46.3 mm | Dimension F N/A 3.14 in79.8 mm |
CAD
N/A
|
| CS18STEEL | Type N/A Closed | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 2.57 in65.3 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A
|
| CS36STEEL | Type N/A Closed | Outside Diameter N/A 11.63 in295.4 mm | Width N/A 1.67 in42.4 mm | Dimension F N/A 10.08 in255.9 mm |
CAD
N/A
|
| CS38STEEL | Type N/A Closed | Outside Diameter N/A 12.45 in316.3 mm | Width N/A 1.71 in43.4 mm | Dimension F N/A 10.72 in272.3 mm |
CAD
N/A
|
| CS40STEEL | Type N/A Closed | Outside Diameter N/A 13.20 in335.3 mm | Width N/A 2.06 in52.3 mm | Dimension F N/A 11.31 in287.4 mm |
CAD
N/A
|
| CS44STEEL | Type N/A Closed | Outside Diameter N/A 14.45 in367 mm | Width N/A 2.26 in57.4 mm | Dimension F N/A 12.36 in314 mm |
CAD
N/A
|
| CS48STEEL | Type N/A Closed | Outside Diameter N/A 15.7 in398.8 mm | Width N/A 2.45 in62.6 mm | Dimension F N/A 13.64 in346.4 mm |
CAD
N/A
|
| CS52STEEL | Type N/A Closed | Outside Diameter N/A 17.25 in438.2 mm | Width N/A 2.71 in68.8 mm | Dimension F N/A 15.00 in381 mm |
CAD
N/A
|
| CS56STEEL | Type N/A Closed | Outside Diameter N/A 17.83 in452.9 mm | Width N/A 2.81 in71.4 mm | Dimension F N/A 15.29 in388.4 mm |
CAD
N/A
|
| CS60STEEL | Type N/A Closed | Outside Diameter N/A 19.6 in497.8 mm | Width N/A 3.08 in78.2 mm | Dimension F N/A 17.04 in432.8 mm |
CAD
N/A
|
1 2