CAD (0)
▾
Steel Open End Cover with T Seal
Spherical Roller Bearing Solid-Block Secondary Sealing
Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.
Part Number |
Type |
Shaft Size |
Outside Diameter |
Width |
Dimension F |
CAD |
|---|---|---|---|---|---|---|
| CK17T075S | Type N/A Open | Shaft Size N/A 75 mm | Outside Diameter N/A 5.86 in148.8 mm | Width N/A 1.23 in31.2 mm | Dimension F N/A 5.2 in132.1 mm |
CAD
N/A
|
| CK17T300S | Type N/A Open | Shaft Size N/A 3 in | Outside Diameter N/A 5.86 in148.8 mm | Width N/A 1.23 in31.2 mm | Dimension F N/A 5.2 in132.1 mm |
CAD
N/A
|
| CK18T080S | Type N/A Open | Shaft Size N/A 80 mm | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A
|
| CK18T303S | Type N/A Open | Shaft Size N/A 3 3/16 in | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A
|
| CK18T304S | Type N/A Open | Shaft Size N/A 3 1/4 in | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A
|
| CK19T085S | Type N/A Open | Shaft Size N/A 85 mm | Outside Diameter N/A 7 in177.8 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A
|
| CK20T307S | Type N/A Open | Shaft Size N/A 3 7/16 in | Outside Diameter N/A 7 in177.8 mm | Width N/A 1.75 in44.5 mm | Dimension F N/A 6.31 in160.3 mm |
CAD
N/A
|
| CK20T308S | Type N/A Open | Shaft Size N/A 3 1/2 in | Outside Diameter N/A 7 in177.8 mm | Width N/A 1.75 in44.5 mm | Dimension F N/A 6.31 in160.3 mm |
CAD
N/A
|
| CK20T090S | Type N/A Open | Shaft Size N/A 90 mm | Outside Diameter N/A 7 in177.8 mm | Width N/A 1.75 in44.5 mm | Dimension F N/A 6.31 in160.3 mm |
CAD
N/A
|
| CK22T100S | Type N/A Open | Shaft Size N/A 100 mm | Outside Diameter N/A 7.84 in199.1 mm | Width N/A 2.36 in60 mm | Dimension F N/A 7.09 in180.1 mm |
CAD
N/A
|
| CK22T315S | Type N/A Open | Shaft Size N/A 3 15/16 in | Outside Diameter N/A 7.84 in199.1 mm | Width N/A 2.36 in60 mm | Dimension F N/A 7.09 in180.1 mm |
CAD
N/A
|
| CK22T400S | Type N/A Open | Shaft Size N/A 4 in | Outside Diameter N/A 7.84 in199.1 mm | Width N/A 2.36 in60 mm | Dimension F N/A 7.09 in180.1 mm |
CAD
N/A
|
| CK24T403S | Type N/A Open | Shaft Size N/A 4 3/16 in | Outside Diameter N/A 7.84 in199.1 mm | Width N/A 2.36 in60 mm | Dimension F N/A 7.09 in180.1 mm |
CAD
N/A
|
| CK24T404S | Type N/A Open | Shaft Size N/A 4 1/4 in | Outside Diameter N/A 7.84 in199.1 mm | Width N/A 2.36 in60 mm | Dimension F N/A 7.09 in180.1 mm |
CAD
N/A
|
| CK24T110S | Type N/A Open | Shaft Size N/A 110 mm | Outside Diameter N/A 7.84 in199.1 mm | Width N/A 2.36 in60 mm | Dimension F N/A 7.09 in180.1 mm |
CAD
N/A
|
| CK26T407S | Type N/A Open | Shaft Size N/A 4 7/16 in | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm |
CAD
N/A
|
| CK26T408S | Type N/A Open | Shaft Size N/A 4 1/2 in | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm |
CAD
N/A
|
| CK26T115S | Type N/A Open | Shaft Size N/A 115 mm | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm |
CAD
N/A
|
| CK28T125S | Type N/A Open | Shaft Size N/A 125 mm | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm |
CAD
N/A
|
| CK28T415S | Type N/A Open | Shaft Size N/A 4 15/16 in | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm |
CAD
N/A
|
| CK28T500S | Type N/A Open | Shaft Size N/A 5 in | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm |
CAD
N/A
|
| CK32T135S | Type N/A Open | Shaft Size N/A 135 mm | Outside Diameter N/A 10.63 in270 mm | Width N/A 1.74 in44.2 mm | Dimension F N/A 9.47 in240.5 mm |
CAD
N/A
|
| CK32T506S | Type N/A Open | Shaft Size N/A 5 3/8 in | Outside Diameter N/A 10.63 in270 mm | Width N/A 1.74 in44.2 mm | Dimension F N/A 9.47 in240.5 mm |
CAD
N/A
|
| CK32T507S | Type N/A Open | Shaft Size N/A 5 7/16 in | Outside Diameter N/A 10.63 in270 mm | Width N/A 1.74 in44.2 mm | Dimension F N/A 9.47 in240.5 mm |
CAD
N/A
|
| CK32T508S | Type N/A Open | Shaft Size N/A 5 1/2 in | Outside Diameter N/A 10.63 in270 mm | Width N/A 1.74 in44.2 mm | Dimension F N/A 9.47 in240.5 mm |
CAD
N/A
|